Specifications Table for FTXG-LW

FTXG20LV1BW FTXG25LV1BW FTXG35LV1BW FTXG50LV1BW
Power input Cooling Nom. kW 0.023 (1), 0.023 (2), 0.023 (3) 0.023 (1), 0.023 (2), 0.023 (3) 0.033 (1), 0.033 (2), 0.033 (3) 0.033 (1), 0.033 (2), 0.033 (3)
  Heating Nom. kW 0.031 (1), 0.031 (2), 0.031 (3) 0.033 (1), 0.033 (2), 0.033 (3) 0.042 (1), 0.042 (2), 0.042 (3) 0.043 (1), 0.043 (2), 0.043 (3)
Casing Colour   White White White White
Dimensions Unit Height mm 303 303 303 303
    Width mm 998 998 998 998
    Depth mm 212 212 212 212
  Packed unit Height mm 322 322 322 322
    Width mm 1,101 1,101 1,101 1,101
    Depth mm 389 389 389 389
Weight Unit kg 12.0 12.0 12.0 12.0
  Packed unit kg 16 16 16 16
Packing Weight kg 4 4 4 4
Heat exchanger Length mm 610 610 610 610
  Rows Quantity   2 2 2 2
  Fin pitch mm 1.20 1.20 1.20 1.20
  Stages Quantity   18 18 18 18
  Passes Quantity   3 3 3 3
  Tube type   Ø6,35 Hi-XB Ø6,35 Hi-XB Ø6,35 Hi-XB Ø6,35 Hi-XB
  Fin Type   Multi slit fin Multi slit fin Multi slit fin Multi slit fin
Fan Type   Cross flow fan Cross flow fan Cross flow fan Cross flow fan
  Air flow rate Cooling High m³/min 8.9 8.9 10.9 10.9
      High cfm 313 313 385 385
      Medium m³/min 6.6 6.6 7.8 8.9
      Medium cfm 234 234 276 313
      Low m³/min 4.4 4.4 4.8 6.8
      Low cfm 155 155 168 239
      Silent operation m³/min 2.6 2.6 2.9 3.6
      Silent operation cfm 91 91 102 128
    Heating High m³/min 10.2 11.0 12.4 12.6
      High cfm 361 388 438 446
      Medium m³/min 8.4 8.6 9.6 10.5
      Medium cfm 298 303 340 372
      Low m³/min 6.3 6.3 6.9 8.1
      Low cfm 223 223 245 284
      Silent operation m³/min 3.8 3.8 4.1 5.0
      Silent operation cfm 133 133 144 176
Fan motor Model   KFD-280-40-8G1 KFD-280-40-8G1 KFD-280-40-8G1 KFD-280-40-8G1
  Speed Steps   5 + silent, + auto 5 + silent, + auto 5 + silent, + auto 5 + silent, + auto
    Cooling High rpm 1,440 1,440 1,710 1,710
      Medium rpm 1,140 1,140 1,300 1,440
      Low rpm 840 840 890 1,160
      Silent operation rpm 600 600 640 740
    Heating High rpm 1,620 1,720 1,910 1,940
      Medium rpm 1,380 1,400 1,540 1,660
      Low rpm 1,100 1,100 1,180 1,330
      Silent operation rpm 760 760 800 920
  Output Nominal W 29 29 29 29
Sound power level Cooling dBA 54 54 59 60
  Heating dBA 56 56 59 60
Sound pressure level Cooling High dBA 38 38 45 46
    Medium dBA 32 32 34 40
    Low dBA 25 25 26 35
    Silent operation dBA 19 19 20 25
  Heating High dBA 40 41 45 47
    Medium dBA 34 34 37 41
    Low dBA 28 28 29 35
    Silent operation dBA 19 19 20 25
Refrigerant Type   R-410A R-410A R-410A R-410A
Piping connections Liquid OD mm 6,35 6,35 6,35 6,35
  Gas OD mm 9.50 9.50 9.50 12.7
  Drain   18 18 18 18
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Air filter Type   Removable / washable Removable / washable Removable / washable Removable / washable
Air direction control Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward
Temperature control Microcomputer control Microcomputer control Microcomputer control Microcomputer control
Control systems Infrared remote control   ARC466A9 ARC466A9 ARC466A9 ARC466A9
Standard Accessories Installation manual 1 1 1 1
  Operation manual 1 1 1 1
  Wireless remote control 1 1 1 1
  Batteries 2 2 2 2
  Remote control holder 1 1 1 1
  Mounting plate 1 1 1 1
  Indoor unit fixing screws 2 2 2 2
  Titanium apatite deodorizing filter 2 2 2 2
  Screw cover 2 2 2 2
Power supply Name   V1 V1 V1 V1
  Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240
Power factor Nominal Cooling % 87.10 (1.000), 83.30 (2.000), 79.90 (3.000) 87.10 (1.000), 83.30 (2.000), 79.90 (3.000) 93.80 (1.000), 89.60 (2.000), 85.90 (3.000) 93.80 (1.000), 89.60 (2.000), 85.90 (3.000)
    Heating % 93.90 (1.000), 89.90 (2.000), 86.10 (3.000) 93.80 (1.000), 89.60 (2.000), 85.90 (3.000) 90.90 (1.000), 87.00 (2.000), 83.30 (3.000) 93.10 (1.000), 89.00 (2.000), 85.30 (3.000)
Current Nominal running current (RLA) - 50Hz Cooling A 0.12 (1), 0.12 (2), 0.12 (3) 0.12 (1), 0.12 (2), 0.12 (3) 0.16 (1), 0.16 (2), 0.16 (3) 0.16 (1), 0.16 (2), 0.16 (3)
    Heating A 0.15 (1), 0.15 (2), 0.15 (3) 0.16 (1), 0.16 (2), 0.16 (3) 0.21 (1), 0.21 (2), 0.21 (3) 0.21 (1), 0.21 (2), 0.21 (3)
Wiring connections - 50Hz For power supply Quantity   3 3 3 3
    Remark   3 for power supply, 4 for interunit wiring (Earth wire included) 3 for power supply, 4 for interunit wiring (Earth wire included) 3 for power supply, 4 for interunit wiring (Earth wire included) 3 for power supply, 4 for interunit wiring (Earth wire included)
Notes (1) - 220V (1) - 220V (1) - 220V (1) - 220V
  (2) - 230V (2) - 230V (2) - 230V (2) - 230V
  (3) - 240V (3) - 240V (3) - 240V (3) - 240V
  (4) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected. (4) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected. (4) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected. (4) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected.