FTXG25LV1BW / RXS25L3V1B1 FTXG35LV1BW / RXS35L3V1B1 FTXG50LV1BW / RXS50L2V1B1
Cooling capacity Nom. kW 2.50 (1) 3.40 (1) 4.50 (1)
  Nom. Btu/h 8,500.0 11,600.0 15,400.0
Heating capacity Nom. kW 3.20 (2) 4.00 (2) 4.85 (2)
  Nom. Btu/h 10,900.0 13,600.0 16,500.0
Power input Cooling Nom. kW 0.58 (1) 0.88 (1) 1.26 (1)
  Heating Nom. kW 0.78 (2) 1.08 (2) 1.36 (2)
Nominal efficiency EER   4.30 3.87 3.58
  COP   4.10 3.72 3.58
Cooling function included Yes Yes Yes
Heating function included Yes Yes Yes
Power factor Nominal Cooling % 0.96 (0.000) 0.96 (0.000) 0.97 (0.000)
    Heating % 0.97 (0.000) 0.96 (0.000) 0.97 (0.000)
Notes Indoor temperature : 27°CDB, 19°CWB; outdoor temperature : 35°CDB, 24°CWB Indoor temperature : 27°CDB, 19°CWB; outdoor temperature : 35°CDB, 24°CWB Indoor temperature : 27°CDB, 19°CWB; outdoor temperature : 35°CDB, 24°CWB
  Indoor temperature : 20°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB. Indoor temperature : 20°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB. Indoor temperature : 20°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB.