Specifications Table for FTXG-LW / RXLG-M

FTXG25LV1BW / RXLG25M2V1B FTXG35LV1BW / RXLG35M2V1B
Cooling capacity Min. kW 1.3 1.4
  Nom. kW 2.5 (2) 3.5 (2)
  Max. kW 4.0 4.6
Heating capacity Min. kW 1.0 (6) 1.0 (6)
  Nom. kW 4.4 (2) 5.1 (2)
  Max. kW 6.1, 3.6 (7) 6.7, 4.2 (7)
Nominal efficiency EER   3.68 (1) 3.57 (1)
  COP   4.31 (1) 3.89 (1)
  Annual energy consumption kWh 340 490
  Energy labeling Directive Cooling   A A
    Heating   A A
Space cooling Capacity Pdesign kW 2.50 3.50
  Energy efficiency class   A++ A++
  SEER   7.04 6.67
  Annual energy consumption kWh/a 124 184
Space heating (Average climate) Capacity Pdesign kW 2.50 3.00
  Energy efficiency class   A++ A++
  SCOP/A   4.64 4.60
  Annual energy consumption kWh/a 755 913
Piping connections Drain OD mm 18 18
  Gas OD mm 9.5 9.5
  Liquid OD mm 6.35 6.35
Notes (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only
  (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
  (3) - 220V (3) - 220V
  (4) - 230V (4) - 230V
  (5) - 240V (5) - 240V
  (6) - For rated minimal heating capacity indoor unit fan set to SL tap (6) - For rated minimal heating capacity indoor unit fan set to SL tap
  (7) - Maximum heating capacity at -15°C outdoor temperature (7) - Maximum heating capacity at -15°C outdoor temperature