Specifications Table for FTXG-LW / RXG-L

FTXG20LV1BW / RXG20L2V1B FTXG25LV1BW / RXG25L2V1B FTXG35LV1BW / RXG35L2V1B FTXG50LV1BW / RXG50L2V1B
Cooling capacity Min. kW 1.3 (2) 1.3 (2) 1.4 (2) 1.7 (2)
  Max. kW 2.8 (2) 3.0 (2) 3.8 (2) 5.3 (2)
Heating capacity Min. kW 1.3 (2) 1.3 (2) 1.4 (2) 1.7 (2)
  Max. kW 4.3 (2) 4.5 (2) 5.0 (2) 6.5 (2)
Nominal efficiency EER   4.59 (1) 4.59 (1) 3.97 (1) 3.53 (1)
  COP   5.00 (1) 4.42 (1) 4.06 (1) 3.65 (1)
  Annual energy consumption kWh 250.5 261.5 441 680
  Energy labeling Directive Cooling   A A A A
    Heating   A A A A
Space cooling Capacity Pdesign kW 2.30 2.40 3.50 4.80
  Energy efficiency class   A+++ A+++ A++ A++
  SEER   8.52 8.50 7.00 6.70
  Annual energy consumption kWh/a 94 99 175 251
Space heating (Average climate) Capacity Pdesign kW 2.10 2.70 3.00 4.60
  Energy efficiency class   A++ A++ A++ A+
  SCOP/A   4.60 4.60 4.60 4.24
  Annual energy consumption kWh/a 639 821 913 1,519
Piping connections Drain OD mm 18 18.0 18.0 18.0
  Gas OD mm 9.5 9.5 9.5 12.7
  Liquid OD mm 6.35 6.35 6.35 6.35
Notes (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only
  (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
  (4) - SL: The silent fan level of the air flow rate setting (4) - SL: The silent fan level of the air flow rate setting (4) - SL: The silent fan level of the air flow rate setting (4) - SL: The silent fan level of the air flow rate setting
  (6) - 220V (6) - 220V (6) - 220V (6) - 220V
  (7) - 230V (7) - 230V (7) - 230V (7) - 230V
  (8) - 240V (8) - 240V (8) - 240V (8) - 240V