|
FTXG20LV1BS (Archived) |
FTXG25LV1BS (Archived) |
FTXG35LV1BS (Archived) |
FTXG50LV1BS (Archived) |
Power input |
Cooling |
Nom. |
kW |
0.023 (1), 0.023 (2), 0.023 (3) |
0.023 (1), 0.023 (2), 0.023 (3) |
0.033 (1), 0.033 (2), 0.033 (3) |
0.033 (1), 0.033 (2), 0.033 (3) |
|
Heating |
Nom. |
kW |
0.031 (1), 0.031 (2), 0.031 (3) |
0.033 (1), 0.033 (2), 0.033 (3) |
0.042 (1), 0.042 (2), 0.042 (3) |
0.043 (1), 0.043 (2), 0.043 (3) |
Casing |
Colour |
|
Silver |
Silver |
Silver |
Silver |
Dimensions |
Unit |
Height |
Mm |
303 |
303 |
303 |
303 |
|
|
Width |
Mm |
998 |
998 |
998 |
998 |
|
|
Depth |
Mm |
212 |
212 |
212 |
212 |
Weight |
Unit |
kg |
12.0 |
12.0 |
12.0 |
12.0 |
Sound power level |
Cooling |
dBA |
54 |
54 |
59 |
60 |
|
Heating |
dBA |
56 |
56 |
59 |
60 |
Sound pressure level |
Cooling |
High |
dBA |
38 |
38 |
45 |
46 |
|
|
Medium |
dBA |
32 |
32 |
34 |
40 |
|
|
Low |
dBA |
25 |
25 |
26 |
35 |
|
|
Silent operation |
dBA |
19 |
19 |
20 |
25 |
|
Heating |
High |
dBA |
40 |
41 |
45 |
47 |
|
|
Medium |
dBA |
34 |
34 |
37 |
41 |
|
|
Low |
dBA |
28 |
28 |
29 |
35 |
|
|
Silent operation |
dBA |
19 |
19 |
20 |
25 |
Piping connections |
Liquid |
OD |
Mm |
6.35 |
6.35 |
6.35 |
6.35 |
|
Gas |
OD |
Mm |
9.50 |
9.50 |
9.50 |
12.7 |
|
Drain |
|
18 |
18 |
18 |
18 |
Control systems |
Infrared remote control |
|
ARC466A9 |
ARC466A9 |
ARC466A9 |
ARC466A9 |
Standard Accessories |
Installation manual |
1 |
1 |
1 |
1 |
|
Operation manual |
1 |
1 |
1 |
1 |
|
Wireless remote control |
1 |
1 |
1 |
1 |
|
Batteries |
2 |
2 |
2 |
2 |
|
Remote control holder |
1 |
1 |
1 |
1 |
|
Mounting plate |
1 |
1 |
1 |
1 |
|
Indoor unit fixing screws |
2 |
2 |
2 |
2 |
|
Titanium apatite deodorizing filter |
2 |
2 |
2 |
2 |
|
Screw cover |
2 |
2 |
2 |
2 |
Power supply |
Name |
|
V1 |
V1 |
V1 |
V1 |
|
Phase |
|
1~ |
1~ |
1~ |
1~ |
|
Frequency |
Hz |
50 |
50 |
50 |
50 |
|
Voltage |
V |
220-240 |
220-240 |
220-240 |
220-240 |
Notes |
(1) - 220V |
(1) - 220V |
(1) - 220V |
(1) - 220V |
|
(2) - 230V |
(2) - 230V |
(2) - 230V |
(2) - 230V |
|
(3) - 240V |
(3) - 240V |
(3) - 240V |
(3) - 240V |
|
(4) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected. |
(4) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected. |
(4) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected. |
(4) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected. |