Specifications Table for FTXG-JB

FTXG25JV1BB FTXG35JV1BB FTXG50JV1BB
Casing Colour   Black matt Black matt Black matt
Dimensions Unit Height mm 295 295 295
    Width mm 915 915 915
    Depth mm 155 155 155
Weight Unit kg 11 11 11
Fan Air flow rate Cooling High m³/min 8.8 10.1 10.3
      Low m³/min 4.7 4.6 6.7
      Silent operation m³/min 3.8 3.9 5.7
    Heating High m³/min 9.6 10.8 11.4
      Low m³/min 6.2 6.4 8.1
      Silent operation m³/min 5.4 5.6 7.1
      Nom. m³/min 6.8 7.3 8.5
    Heating Nom. m³/min 7.9 8.6 9.8
Sound power level Cooling dBA 56 (0.000) 60 (0.000) 60 (0.000)
  Heating dBA 57 (0.000) 60 (0.000) 60 (0.000)
Sound pressure level Cooling High dBA 38 42 44
    Low dBA 25 26 35
    Silent operation dBA 22 23 32
  Heating High dBA 39 42 44
    Low dBA 28 29 35
    Silent operation dBA 25 26 32
    Nom. dBA 32 34 40
  Heating Nom. dBA 34 36 40
Piping connections Liquid OD mm 6.35 6.35 6.35
  Gas OD mm 9.52 9.52 12.7
  Drain   16 or 18 16 or 18 18
Standard Accessories Titanium apatite photocatalytic air purification filter 2 2 2
  Operation manual 1 1 1
  Installation manual 1 1 1
  Wireless remote control 1 1 1
  Batteries 2 2 2
  Remote control holder 1 1 1
  Indoor unit fixing screws 2 2 2
  Mounting plate 1 1 1
  Paper pattern 2 2 2
Power supply Name   V1 V1 V1
  Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 220-240 220-240 220-240
Notes SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting
  When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected. When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected. When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected.
  220V 220V 220V
  230V 230V 230V
  240V 240V 240V