Specifications Table for FTXG-JB / RXG-K

FTXG25JV1BB / RXG25K3V1B FTXG35JV1BB / RXG35K3V1B FTXG50JV1BB / RXG50K3V1B
Cooling capacity Min. kW 1.3 1.4 1.7
  Min. Btu/h 4,400 4,800 5,800
  Min. kcal/h 1,120 1,200 1,460
  Nom. kW 2.5 (2) 3.5 (2) 5.0 (2)
  Nom. Btu/h 8,500 (2) 11,900 (2) 17,100 (2)
  Nom. kcal/h 2,150 (2) 3,010 (2) 4,300 (2)
  Max. kW 3.0 3.8 5.3
  Max. Btu/h 10,200 13,000 18,100
  Max. kcal/h 2,580 3,270 4,560
Heating capacity Min. kW 1.3 1.4 1.7
  Min. Btu/h 4,400 4,800 5,800
  Min. kcal/h 1,120 1,200 1,460
  Nom. kW 3.4 (3) 4.0 (3) 5.8 (3)
  Nom. Btu/h 11,600 (3) 13,600 (3) 19,800 (3)
  Nom. kcal/h 2,920 (3) 3,440 (3) 4,990 (3)
  Max. kW 4.5 5.0 6.5
  Max. Btu/h 15,400 17,100 22,200
  Max. kcal/h 3,870 4,300 5,690
Power input Cooling Min. kW 0.350 0.360 0.450
    Nom. kW 0.560 0.890 1.560
    Max. kW 0.820 1.220 1.880
  Heating Min. kW 0.320 0.320 0.520
    Nom. kW 0.780 0.990 1.600
    Max. kW 1.320 1.500 2.500
Nominal efficiency EER   4.46 (1)    
  COP   4.36 (1)    
  Annual energy consumption kWh 280 (0.000) 445 (0.000) 780 (0.000)
  Energy labeling Directive Cooling   A    
    Heating   A    
Space cooling Capacity Pdesign kW 2.50    
  Energy efficiency class   A++    
  SEER   6.53    
  Annual energy consumption kWh/a 134    
  A Condition (35°C - 27/19) Pdc kW 2.50    
    EERd   4.48    
    Power input kW 0.56    
  B Condition (30°C - 27/19) Pdc kW 1.84    
    EERd   7.02    
    Power input kW 0.26    
  C Condition (25°C - 27/19) Pdc kW 1.84    
    EERd   8.47    
    Power input kW 0.22    
  D Condition (20°C - 27/19) Pdc kW 1.96    
    EERd   10.55    
    Power input kW 0.19    
Space heating (Average climate) Capacity Pdesign kW 2.80    
  Energy efficiency class   A+    
  SCOP/A   4.34    
  Annual energy consumption kWh/a 903    
  Required back up heating cap at design conditions kW 0.50    
  TOL Tol (temperature operating limit) °C -15    
    Pdh (declared heating cap) kW 1.99    
    COPd (declared COP)   2.20    
  TBivalent Tbiv (bivalent temperature) °C -7    
    Pdh (declared heating cap) kW 2.48    
    COPd (declared COP)   2.59    
  A Condition (-7°C) Pdh (declared heating cap) kW 2.48    
    COPd (declared COP)   2.59    
  B Condition (2°C) Pdh (declared heating cap) kW 1.51    
    COPd (declared COP)   4.70    
  C Condition (7°C) Pdh (declared heating cap) kW 1.46    
    COPd (declared COP)   5.79    
  D Condition (12°C) Pdh (declared heating cap) kW 1.71    
    COPd (declared COP)   6.87    
Power consumption in other than active mode Crankcase heater mode PCK W 0.0    
  Off mode POFF W 1.0    
  Standby mode Cooling PSB W 1.0    
Pto (Thermostat off) W 60.0 60.0 60.0
Cooling Cdc (Degradation cooling)   0.25    
Heating Cdh (Degradation heating)   0.25    
Cooling function included Yes    
Heating function included Yes    
Average climate included Yes    
Cold season included No    
Warm season included No    
Ecolabel logo No    
Piping connections Drain OD mm 16 or 18 16 or 18 18.0
  Gas OD mm 9.52 9.52 12.7
  Heat insulation   Both liquid and gas pipes    
  Liquid OD mm 6.35 6.35 6.35
Current Nominal running current (RLA) - 50Hz Cooling A 3.2 (4), 3.0 (5), 2.9 (6) 5.1 (4), 4.8 (5), 4.6 (6) 7.2 (4), 6.9 (5), 6.6 (6)
    Heating A 4.4 (4), 4.2 (5), 4.1 (6) 5.6 (4), 5.3 (5), 5.1 (6) 7.4 (4), 7.1 (5), 6.8 (6)
Notes EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only
  Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m
  Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m
  220V 220V 220V
  230V 230V 230V
  240V 240V 240V
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
Poff (Off mode) W   1.0 20.0
Cooling Psb (Standby mode cooling) W   1.0 20.0
  Cooling-=-Cooling cdc degradation cooling   0.25 0.25
Seasonal efficiency (according to EN14825) Cooling Pdesign kW   3.50 5.00
    Annual energy consumption kWh   188 321
    Seasonal efficiency (according to EN14825)-=-Cooling-=-Seasonal efficiency according to en14825 cooling energy efficiency class   6.51 5.45
    D Condition (20°C - 27/19) Pdc kW   1.97 2.18
      power input kW   0.19 0.20
      Seasonal efficiency (according to EN14825)-=-Cooling-=-D Condition (20°C - 27/19)-=-Eerd   10.58 10.64
    C Condition (25°C - 27/19) power input kW   0.22 0.31
      Pdc kW   1.87 2.37
      Seasonal efficiency (according to EN14825)-=-Cooling-=-C Condition (25°C - 27/19)-=-Eerd   8.39 7.69
    A Condition (35°C - 27/19) power input kW   0.95 1.53
      Pdc kW   3.50 5.00
      Seasonal efficiency (according to EN14825)-=-Cooling-=-A Condition (35°C - 27/19)-=-Eerd   3.70 3.27
    B Condition (30°C - 27/19) Pdc kW   2.58 3.68
      power input kW   0.44 0.72
      Seasonal efficiency (according to EN14825)-=-Cooling-=-B Condition (30°C - 27/19)-=-Eerd   5.88 5.11
  Heating (Average climate) Annual energy consumption kWh   1,091 1,660
    Pdesign kW   3.30 4.60
    Required back up heating cap at design conditions kW   0.60 0.84
    Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-Seasonal efficiency according to en14825 heating average climate scop a   A+ A
    TBivalent Pdh (declared heating cap) kW   2.92 4.07
      Tbiv (bivalent temperature) °C   -7 -7
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TBivalent-=-Copd declared cop   2.48 2.24
    C Condition (7°C) Pdh (declared heating cap) kW   1.48 1.63
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-C Condition (7°C)-=-Copd declared cop   5.65 5.02
    TOL Tol (temperature operating limit) °C   -15 -15
      Pdh (declared heating cap) kW   2.34 3.23
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TOL-=-Copd declared cop   2.11 1.89
    A Condition (-7°C) Pdh (declared heating cap) kW   2.92 4.07
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-A Condition (-7°C)-=-Copd declared cop   2.48 2.24
    D Condition (12°C) Pdh (declared heating cap) kW   1.73 1.91
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-D Condition (12°C)-=-Copd declared cop   6.76 6.17
    B Condition (2°C) Pdh (declared heating cap) kW   1.78 2.47
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-B Condition (2°C)-=-Copd declared cop   4.51 4.06
Pck (Crankcase heater mode) W   0.0 0.0
Nominal efficiency Energy labeling Directive Heating   A A
  Nominal efficiency-=-Cop   3.93 (1) 3.21 (1)
Heating Heating-=-Heating cdh degradation heating   0.25 0.25
Piping connections Heat insulation   Both liquid and gas pipes Both liquid and gas pipes
Cold season included   Yes Yes