Specifications Table for FTXF-B

FTXF20B5V1B FTXF25B5V1B
Power input Cooling Nom. kW 0.017 0.019
  Heating Nom. kW 0.020 0.020
Casing Colour   White White
Dimensions Unit Height mm 286 286
    Width mm 770 770
    Depth mm 225 225
Weight Unit kg 8.50 8.50
Fan Air flow rate Cooling High m³/min 9.8 10.1
      Low m³/min 5.9 6.1
      Silent operation m³/min 4.4 4.4
    Heating High m³/min 10.3 10.3
      Low m³/min 6.5 6.7
      Silent operation m³/min 5.3 5.3
Sound power level Cooling dBA 55 55
  Heating dBA 55 55
Sound pressure level Cooling High dBA 39 40
    Medium dBA 33 33
    Low dBA 25 26
    Silent operation dBA 20 20
  Heating High dBA 39 40
    Medium dBA 34 34
    Low dBA 28 28
    Silent operation dBA 21 21
Piping connections Liquid OD mm 6.35 6.35
  Gas OD mm 9.50 9.50
  Drain   18 18
Control systems Infrared remote control   ARC470A1 ARC470A1
  Wired remote control   BRC944B2, BRC073A1 BRC944B2, BRC073A1
Standard Accessories Installation manual 1 1
  Operation manual 1 1
  Infrared remote control 1 1
  AAA dry-cell batteries 2 2
  Remote control holder 1 1
  Mounting plate 1 1
  Indoor unit fixing screws 2 2
Power supply Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 220-240 220-240