Specifications Table for FTXF-A / RXF-B

FTXF50A2V1B / RXF50B2V1B FTXF50A2V1B / RXF50B5V1B FTXF60A2V1B / RXF60B5V1B
Cooling capacity Min. kW 1.70 1.70 1.70
  Max. kW 6.00 6.00 7.00
  Nom. kW 5.00 5.00 6.00
Space cooling SEER   6.21 6.21 6.15
  Annual energy consumption kWh/a 282 282 342
  Capacity Pdesign kW 5.00 5.00 6.00
  Energy efficiency class   A++ A++ A++
Space heating (Average climate) Capacity Pdesign kW 4.60 4.60 4.80
  SCOP/A   4.06 4.06 4.06
  Energy efficiency class   A+ A+ A+
  Pdh Heating capacity at -10° kW 4.12 4.12 4.24
  Annual energy consumption kWh/a 1,585 1,585 1,653
Nominal efficiency Annual energy consumption kWh 751 751 923
  EER   3.33 3.33 3.25
  COP   3.71 3.71 3.93
  Energy labeling Directive Cooling   A A A
    Heating   A A A
Heating capacity Nom. kW 6.00 6.00 6.40
  Min. kW 1.70 1.70 1.70
  Max. kW 7.70 7.70 8.00
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data