Specifications Table for FTXB-C / RXB-C

FTXB20C2V1B / RXB20C5V1B FTXB20C2V1B / RXB20C5V1B9 FTXB20C2V1B / RXB20C2V1B FTXB25C2V1B / RXB25C5V1B FTXB25C2V1B / RXB25C2V1B FTXB25C2V1B / RXB25C5V1B9 FTXB35C2V1B / RXB35C5V1B FTXB35C2V1B / RXB35C2V1B FTXB35C2V1B / RXB35C5V1B9 FTXB50CV1B / RXB50CV1B FTXB60CV1B / RXB60CV1B
Cooling capacity Min. kW 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.630 1.750
  Nom. kW 2.0 (2) 2.0 (2) 2.0 (2) 2.5 (2) 2.5 (2) 2.5 (2) 3.3 (2) 3.3 (2) 3.3 (2) 5.480 (2) 6.230 (2)
  Max. kW 2.6 2.6 2.6 3.0 3.0 3.0 3.8 3.8 3.8 6.200 6.500
Heating capacity Min. kW 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.170 1.200
  Nom. kW 2.5 (2) 2.5 (2) 2.5 (2) 2.8 (2) 2.8 (2) 2.8 (2) 3.5 (2) 3.5 (2) 3.5 (2) 5.620 (2) 6.400 (2)
  Max. kW 3.5 3.5 3.5 4.0 4.0 4.0 4.8 4.8 4.8 6.600 7.100
Nominal efficiency EER   3.94 (1) 3.94 (1) 3.94 (1) 3.25 (1) 3.25 (1) 3.25 (1) 3.21 (1) 3.21 (1) 3.21 (1) 3.22 (1) 3.23 (1)
  COP   4.19 (1) 4.19 (1) 4.19 (1) 4.01 (1) 4.01 (1) 4.01 (1) 3.71 (1) 3.71 (1) 3.71 (1) 3.75 (1) 3.81 (1)
  Annual energy consumption kWh 254 (0.000) 254 254 385 (0.000) 385 385 514 (0.000) 514 514 851 964
  Energy labeling Directive Cooling   A A A A A A A A A A A
    Heating   A A A A A A A A A A A
Space cooling Capacity Pdesign kW   2.00 2.00   2.50 2.5   3.30 3.30 5.48 6.23
  Annual energy consumption kWh/a   117 117   145 145   191 191 324 359
Space heating (Average climate) Capacity Pdesign kW   2.20 2.20   2.40 2.4   2.80 2.80 3.64 3.80
  Annual energy consumption kWh/a   751 751   838 838   966 966 1,195 1,311
Pto (Thermostat off) W 21.0     21.0     21.0        
Piping connections Drain OD mm 18 18 18 18 18 18 18 18 18    
  Gas OD mm 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5    
  Liquid OD mm 6.35 6.35 6.35 6.35 6.35 6.35 6.35 6.35 6.35    
Notes EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
Space cooling Energy efficiency class     A+ A+   A+ A+   A+ A+ A+ A+
  SEER     5.98 5.98   6.02 6.0   6.05 6.05 5.93 6.09
Space heating (Average climate) Energy efficiency class     A+ A+   A+ A+   A+ A+ A+ A+
  SCOP/A     4.10 4.10   4.01 4.0   4.06 4.06 4.27 4.06