FTXB25BV1 / RXB25B5V1 FTXB25B1V1 / RXB25B6V1 FTXB25B1V1 / RXB25B6V19 FTXB35BV1 / RXB35B5V1 FTXB35B1V1 / RXB35B6V1 FTXB35B1V1 / RXB35B6V19 FTXB50BV1B / RXB50BV1B FTXB60BV1B / RXB60BV1B
Indoor unit FTXB25B FTXB25B FTXB25B   FTXB35B FTXB35B    
Outdoor unit RXB25B RXB25B RXB25B   RXB35B RXB35B    
Cooling capacity Min. kW 1.3 1.3 1.3 1.3 1.3 1.3 1.630 1.750
  Min. Btu/h 4,400 4,400 4,400 4,400 4,400 4,400 5,600 6,000
  Min. kcal/h 1,120 1,120 1,120 1,120 1,120 1,120 1,400 1,510
  Nom. kW 2.5 2.5 2.5 3.5 3.5 3.5 5.480 6.230
  Nom. Btu/h 8,500 8,500 8,500 11,300 11,900 11,900 18,700 21,300
  Nom. kcal/h 2,150 2,150 2,150 2,840 3,000 3,000 4,710 5,360
  Max. kW 3.0 3.0 3.0 3.8 3.8 3.8 6.200 6.500
  Max. Btu/h 10,200 10,200 10,200 13,000 13,000 13,000 21,200.00 22,200
  Max. kcal/h 2,580 2,580 2,580 3,270 3,270 3,270 5,330 5,590
Heating capacity Min. kW 1.3 1.3 1.3 1.3 1.3 1.3 1.170 1.200
  Min. Btu/h 4,400 4,400 4,400 4,400 4,400 4,400 4,000 4,100
  Min. kcal/h 1,120 1,120 1,120 1,120 1,120 1,120 1,010 1,030
  Nom. kW 3.3 3.3 3.3 3.6 3.6 3.6 5.620 6.400
  Nom. Btu/h 9,600 11,200 11,200 11,900 12,300 12,300 19,200 21,800
  Nom. kcal/h 2,410 2,840 2,840 3,010 3,100 3,100 4,830 5,500
  Max. kW 4.0 4.0 4.0 4.8 4.8 4.8 6.600 7.100
  Max. Btu/h 13,600 13,600 13,600 16,400 16,400 16,400 22,500 24,200
  Max. kcal/h 3,440 3,440 3,440 4,130 4,130 4,130 5,680 6,110
Power input Cooling Min. kW 0.310 0.310 0.310 0.290 0.290 0.290 0.280 0.280
    Nom. kW 0.730 0.730 0.730 0.980 1.040 1.040 1.718 1.931
    Max. kW 1.050 1.050 1.050 1.300 1.300 1.300 1.910 2.000
  Heating Min. kW 0.250     0.290 0.290 0.290 0.240 0.240
    Nom. kW 0.690 0.810 0.810 0.930 0.960 0.960 1.500 1.680
    Max. kW 1.110     1.290 1.290 1.290 1.880 2.000
Nominal efficiency EER   3.42 (1) 3.42 (1) 3.42 (1)   3.37 3.37    
  COP   4.06 (1) 4.10 (1) 4.10 (1)   3.76 (1) 3.76 (1)    
  Annual energy consumption kWh 365 (0.000) 365 (0.000) 365 (0.000) 519 (0.000) 519 (0.000) 519 (0.000) 859 (0.000) 966 (0.000)
  Energy labeling Directive Cooling   A A A   A A    
    Heating   A A A   A A    
Seasonal efficiency (according to EN14825) Cooling Energy efficiency class   A+ A+ A+   A+ A+    
    Pdesign kW 2.50 2.50 2.50 3.50 3.50 3.50 5.48 6.23
    SEER   5.66 5.66 5.66   5.86 5.86    
    Annual energy consumption kWh 155 155 155 210 210 210 324 359
    A Condition (35°C - 27/19) Pdc kW 2.50 2.50 2.50 3.50 3.50 3.50 5.48 6.23
      EERd   3.55 3.55 3.55   3.20 3.20    
      power input kW 0.71 0.70 0.70 1.09 1.09 1.09    
    B Condition (30°C - 27/19) Pdc kW 1.84 1.84 1.84 2.58 2.58 2.58 4.03 4.58
      EERd   5.64 5.64 5.64   5.20 5.20    
      power input kW 0.33 0.33 0.33 0.50 0.50 0.50    
    C Condition (25°C - 27/19) Pdc kW 1.74 1.74 1.74 1.76 1.76 1.76 2.57 2.94
      EERd   7.43 7.43 7.43   7.43 7.43    
      power input kW 0.24 0.23 0.23 0.24 0.24 0.24    
    D Condition (20°C - 27/19) Pdc kW 1.84 1.84 1.84 1.84 1.84 1.84 2.26 2.41
      EERd   9.27 9.27 9.27   9.27 9.27    
      power input kW 0.20 0.20 0.20 0.20 0.20 0.20    
  Heating (Average climate) Energy efficiency class   A+ A+ A+   A+ A+    
    Pdesign kW 2.40 2.40 2.40 2.80 2.80 2.80 3.64 3.80
    SCOP/A   4.24 4.24 4.24   4.16 4.16    
    SCOPnet/A   4.34 4.34   4.25 4.25    
    Pdh Heating capacity at -10° kW   1.85 1.85   2.17 2.17    
    Annual energy consumption kWh 793 793 793 943 943 943 1,195 1,311
    Required back up heating cap at design conditions kW 0.55 0.55 0.55 0.63 0.63 0.63 0.69 0.72
    TOL Tol (temperature operating limit) °C -15 -15 -15 -15 -15 -15 -14 -14
      Pdh (declared heating cap) kW 1.40 1.40 1.40 1.65 1.65 1.65 2.58 2.71
      COPd (declared COP)   1.82 1.82 1.82   1.92 1.92    
      Power input kW 0.77 0.77 0.77 0.86 0.86 0.86    
    TBivalent Tbiv (bivalent temperature) °C -7 -7 -7 -7 -7 -7 -7 -7
      Pdh (declared heating cap) kW 2.12 2.12 2.12 2.48 2.48 2.48 3.22 3.36
      COPd (declared COP)   2.83 2.83 2.83   2.96 2.96    
      Power input kW 0.75 0.75 0.75 0.84 0.84 0.84    
    A Condition (-7°C) Pdh (declared heating cap) kW 2.12 2.12 2.12 2.48 2.48 2.48 3.22 3.36
      COPd (declared COP)   2.83 2.83 2.83   2.96 2.96    
      Power input kW 0.75 0.75 0.75 0.84 0.84 0.84    
    B Condition (2°C) Pdh (declared heating cap) kW 1.29 1.29 1.29 1.51 1.51 1.51 1.92 2.03
      COPd (declared COP)   4.57 4.57 4.57   4.29 4.29    
      Power input kW 0.29 0.28 0.28 0.36 0.35 0.35    
    C Condition (7°C) Pdh (declared heating cap) kW 1.28 1.28 1.28 1.32 1.32 1.32 1.33 1.33
      COPd (declared COP)   5.40 5.40 5.40   5.27 5.27    
      Power input kW 0.24 0.24 0.24 0.26 0.25 0.25    
    D Condition (12°C) Pdh (declared heating cap) kW 1.48 1.48 1.48 1.60 1.60 1.60 1.58 1.56
      COPd (declared COP)   6.54 6.54 6.54   6.79 6.79    
      Power input kW 0.23 0.23 0.23 0.24 0.24 0.24    
Pto (Thermostat off) W 60.0 30.0 30.0 60.0 30.0 30.0 28.0 51.6
Cooling Psb (Standby mode cooling) W 1.0 1.0 1.0 1.0 1.0 1.0 6.4 6.4
  Cdc (Degradation cooling)   0.25 0.25 0.25   0.25 0.25    
Heating Psb (Standby mode heating) W 1.0 1.0 1.0 1.0 1.0 1.0    
  Cdh (Degradation heating)   0.25 0.25 0.25   0.25 0.25    
Pck (Crankcase heater mode) W 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0
Poff (Off mode) W 1.0 1.0 1.0 1.0 1.0 1.0 6.4 6.4
Cooling function included Yes Yes Yes   Yes Yes    
Heating function included Yes Yes Yes   Yes Yes    
Average climate included Yes Yes Yes   Yes Yes    
Cold season included No No No   No No    
Warm season included No No No   No No    
Ecolabel logo No              
Piping connections Drain OD mm 18.0 18.0 18.0 18.0 18.0 18.0 16.5 16.5
  Gas OD mm 9.5 9.5 9.5 9.5 9.5 9.5 12.7 15.9
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes   Both liquid and gas pipes Both liquid and gas pipes    
  Liquid OD mm 6.35 6.35 6.35 6.35 6.35 6.35 6.35 6.35
Current Nominal running current (RLA) - 50Hz Cooling A 3.7 3.4 3.4 5.2 4.7 4.7 7.51 8.52
    Heating A 3.2 3.7 3.7 4.7 4.3 4.3 6.65 7.46
Current - 50Hz Maximum running current A             16.3 16.6
Notes EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit)
Cooling Cooling-=-Cooling cdc degradation cooling       0.25     0.25 0.25
Seasonal efficiency (according to EN14825) Cooling Seasonal efficiency (according to EN14825)-=-Cooling-=-Seasonal efficiency according to en14825 cooling energy efficiency class       5.86     5.93 6.09
    D Condition (20°C - 27/19) Seasonal efficiency (according to EN14825)-=-Cooling-=-D Condition (20°C - 27/19)-=-Eerd       9.27     10.38 10.23
    C Condition (25°C - 27/19) Seasonal efficiency (according to EN14825)-=-Cooling-=-C Condition (25°C - 27/19)-=-Eerd       7.43     7.07 7.76
    A Condition (35°C - 27/19) Seasonal efficiency (according to EN14825)-=-Cooling-=-A Condition (35°C - 27/19)-=-Eerd       3.22     3.19 3.23
    B Condition (30°C - 27/19) Seasonal efficiency (according to EN14825)-=-Cooling-=-B Condition (30°C - 27/19)-=-Eerd       5.20     4.98 4.98
  Heating (Average climate) Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-Seasonal efficiency according to en14825 heating average climate scop a       A+     A+ A+
    TBivalent Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TBivalent-=-Copd declared cop       2.96     2.76 2.86
    C Condition (7°C) Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-C Condition (7°C)-=-Copd declared cop       5.27     5.04 4.60
    TOL Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TOL-=-Copd declared cop       1.92     2.43 2.47
    A Condition (-7°C) Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-A Condition (-7°C)-=-Copd declared cop       2.96     2.76 2.86
    D Condition (12°C) Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-D Condition (12°C)-=-Copd declared cop       6.79     6.24 5.63
    B Condition (2°C) Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-B Condition (2°C)-=-Copd declared cop       4.29     4.52 4.31
Nominal efficiency Energy labeling Directive Heating       A     B A
  Nominal efficiency-=-Cop       3.37 (1)     3.19 3.23
Heating Heating-=-Heating cdh degradation heating       0.25     0.25 0.25
Piping connections Heat insulation       Both liquid and gas pipes     Both liquid and gas pipes Both liquid and gas pipes
Indoor unit       Yes     Yes Yes
Piping connections Liquid Quantity             Flare valve Flare valve
  Gas Quantity             Flare valve Flare valve
  Drain Quantity             Hole Hole
Notes             All specifications are subjected to change by the manufacturer without prior notice. All specifications are subjected to change by the manufacturer without prior notice.
              Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load