FTXA20A2V1BW FTXA25A2V1BW FTXA35A2V1BS FTXA35A2V1BW FTXA42A2V1BW FTXA50A2V1BW
Power input Cooling Nom. kW 0.020 0.022 0.023 0.023 0.028 0.030
  Heating Nom. kW 0.020 0.020 0.022 0.022 0.036 0.039
Casing Colour   White White Silver White White White
Dimensions Unit Height mm 295 295 295 295 295 295
    Width mm 798 798 798 798 798 798
    Depth mm 189 189 189 189 189 189
  Packed unit Height mm 305 305 305 305 305 305
    Width mm 875 875 875 875 875 875
    Depth mm 406 406 406 406 406 406
Weight Unit kg 12 12 12 12 12 12
  Packed unit kg 14 14 14 14 14 14
Packing Weight kg 3 3 3 3 3 3
Heat exchanger Length mm 622 622 622 622 622 622
  Rows Quantity   2 2 2 2 2 2
  Fin pitch mm 1.40 1.40 1.40 1.40 1.40 1.40
  Face area 0.214 0.214 0.214 0.214 0.214 0.214
  Stages Quantity   18 18 18 18 18 18
  Passes Quantity   3 3 3 3 3 3
  Tube type   ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB
  Tube material   Copper Copper Copper Copper Copper Copper
  Tube diameter mm 5 5 5 5 5 5
  Fin Type   ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver)
Heat exchanger 2 Quantity   2 2 2 2 2 2
  Length mm 614 614 614 614 614 614
  Rows Quantity   1 1 1 1 1 1
  Fin pitch mm 1.40 1.40 1.40 1.40 1.40 1.40
  Face area 0.047 0.047 0.047 0.047 0.047 0.047
  Stages Quantity   4 4 4 4 4 4
Fan Type   Cross flow fan Cross flow fan Cross flow fan Cross flow fan Cross flow fan Cross flow fan
  Quantity   1 1 1 1 1 1
  Air flow rate Cooling High m³/min 11.0 11.5 11.9 11.9 13.1 13.5
      High cfm 388 406 420 420 463 477
      Medium m³/min 8 9 9 (0.000) 9 10 10
      Medium cfm 290 304 304 304 346 367
      Low m³/min 6.1 6.1 6.1 6.1 7.2 7.6
      Low cfm 215 215 215 215 254 268
      Silent operation m³/min 4.6 4.6 4.6 4.6 4.6 5.2
      Silent operation cfm 162 162 162 162 162 184
    Heating High m³/min 10.9 11.1 11.5 11.5 14.6 15.1
      High cfm 385 392 406 406 516 533
      Medium m³/min 8.7 9.0 9.0 (0.000) 9.0 10.5 11.1
      Medium cfm 307 318 318 318 371 392
      Low m³/min 6.4 6.4 6.4 6.4 7.7 8.2
      Low cfm 226 226 226 226 272 290
      Silent operation m³/min 4.5 4.5 4.5 4.5 5.2 5.7
      Silent operation cfm 159 159 159 159 184 201
Fan motor Quantity   1 1 1 1 1 1
  Model   MM9G07N9SA MM9G07N9SA MM9G07N9SA MM9G07N9SA MM9G07N9SA MM9G07N9SA
  Speed Cooling High rpm 1,100 1,140 1,180 1,180 1,210 1,240
      Medium rpm 870 900 900 900 980 1,020
      Low rpm 690 690 690 690 780 820
      Silent operation rpm 570 570 570 570 570 620
    Heating High rpm 1,090 1,110 1,140 1,140 1,310 1,350
      Medium rpm 920 940 940 940 1,070 1,190
      Low rpm 740 740 740 740 850 930
      Silent operation rpm 590 590 590 590 640 680
Sound power level Cooling dBA 57 57   60 60 60
Sound pressure level Cooling High dBA 39 40 41 41 45 46
    Medium dBA 32 33 33 (0.000) 33 37 39
    Low dBA 25 25 25 25 29 31
    Silent operation dBA 19 19 19 19 21 24
  Heating High dBA 39 40 41 41 45 46
    Medium dBA 32 33 33 33 37 42
    Low dBA 25 25 25 25 29 33
    Silent operation dBA 19 19 19 19 21 24
Refrigerant Type   R-32 R-32 R-32 R-32 R-32 R-32
  GWP   675.0 675.0 675.0 675.0 675.0 675.0
Piping connections Liquid OD mm 6,35 6,35   6,35 6,35 6,35
  Gas OD mm 9.50 9.50   9.50 12.70 12.70
  Drain   18 18   18 18 18
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes   Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Air filter Type   Removable / washable Removable / washable Removable / washable Removable / washable Removable / washable Removable / washable
  Quantity pc 2 2 2 2 2 2
Air direction control Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward
Temperature control Microcomputer control Microcomputer control Microcomputer control Microcomputer control Microcomputer control Microcomputer control
Control systems Infrared remote control   ARC466A58 ARC466A58 ARC466A58 ARC466A58 ARC466A58 ARC466A58
  Wired remote control   BRC073 BRC073 BRC073 BRC073 BRC073 BRC073
Standard Accessories Installation manual 1 1 1 1 1 1
  Operation manual 1 1 1 1 1 1
  Air filter 2 2 2 2 2 2
  Infrared remote control 1 1 1 1 1 1
  Remote controller mounting plate 1 1 1 1 1 1
  Screw bag 1 1 1 1 1 1
  Screw cover 1 1 1 1 1 1
  AAA dry-cell batteries 2 2 2 2 2 2
  General safety precautions 1 1 1 1 1 1
Power supply Name   V1 V1 V1 V1 V1 V1
  Phase   1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240
Current Nominal running current (RLA) - 50Hz Cooling A 0.3 0.4 0.4 0.4 0.5 0.5
    Heating A 0.3 0.4 0.4 0.4 0.6 0.6
Wiring connections - 50Hz For power supply Quantity   3 3 3 3 3 3
    Remark   3 for power supply, 4 for interunit wiring (Earth wire included) 3 for power supply, 4 for interunit wiring (Earth wire included) 3 for power supply, 4 for interunit wiring (Earth wire included) 3 for power supply, 4 for interunit wiring (Earth wire included) 3 for power supply, 4 for interunit wiring (Earth wire included) 3 for power supply, 4 for interunit wiring (Earth wire included)
Sound power level Cooling dBA     60      
Piping connections Liquid OD mm     6,35      
  Gas OD mm     9.50      
  Drain       18      
  Heat insulation       Both liquid and gas pipes