Specifications Table for FTXA-AW / RXA-B

FTXA42A2V1BW / RXA42B2V1B FTXA50A2V1BW / RXA50B2V1B
Indoor unit FTXA42A2V1BW FTXA50A2V1BW
Outdoor unit RXA42B2V1B RXA50B2V1B
Cooling capacity Min. kW 1.7 1.7
  Min. Btu/h 5,800.0 5,800.0
  Min. kcal/h 1,460.0 1,460.0
  Nom. kW 4.2 5.0
  Nom. Btu/h 14,300.0 17,100.0
  Nom. kcal/h 3,610.0 4,300.0
  Max. kW 5.0 5.3
  Max. Btu/h 17,100.0 18,100.0
  Max. kcal/h 4,300.0 4,560.0
Heating capacity Min. kW 1.70 1.70
  Min. Btu/h 5,800.0 5,800.0
  Min. kcal/h 1,460.0 1,460.0
  Nom. kW 5.40 5.80
  Nom. Btu/h 18,400.0 19,800.0
  Nom. kcal/h 4,640.0 4,990.0
  Max. kW 6.00 6.50
  Max. Btu/h 20,500.0 22,200.0
  Max. kcal/h 5,160.0 5,590.0
Power input Cooling Nom. kW 1.05 1.36
  Heating Nom. kW 1.31 1.45
Nominal efficiency EER   3.99 3.68
  COP   4.12 4.00
  Energy labeling Directive Cooling   A A
    Heating   A A
Space cooling Capacity Pdesign kW 4.20 5.00
  Energy efficiency class   A++ A++
  SEER   7.50 7.33
  Annual energy consumption kWh/a 196 239
  A Condition (35°C - 27/19) Pdc kW 4.20 5.00
    EERd   3.99 3.68
    Power input kW 1.05 1.36
  B Condition (30°C - 27/19) Pdc kW 3.09 3.68
    EERd   5.54 5.29
    Power input kW 0.56 0.70
  C Condition (25°C - 27/19) Pdc kW 1.99 2.37
    EERd   9.31 9.24
    Power input kW 0.21 0.26
  D Condition (20°C - 27/19) Pdc kW 1.86 1.87
    EERd   12.06 12.03
    Power input kW 0.15 0.16
Space heating (Average climate) Capacity Pdesign kW 3.80 4.00
  Energy efficiency class   A++ A++
  SCOP/A   4.60 4.60
  SCOPnet/A   4.63 4.61
  Pdh Heating capacity at -10° kW 3.56 3.76
  Annual energy consumption kWh/a 1,150 1,217
  Required back up heating cap at design conditions kW 0.24 0.24
  TOL Tol (temperature operating limit) °C -15 -15
    Pdh (declared heating cap) kW 3.90 4.12
    COPd (declared COP)   2.04 2.16
    Power input kW 1.91 1.91
  TBivalent Tbiv (bivalent temperature) °C -7 -7
    Pdh (declared heating cap) kW 3.36 3.54
    COPd (declared COP)   3.24 3.16
    Power input kW 1.04 1.12
  A Condition (-7°C) Pdh (declared heating cap) kW 3.36 3.54
    COPd (declared COP)   3.24 3.16
    Power input kW 1.04 1.12
  B Condition (2°C) Pdh (declared heating cap) kW 2.05 2.15
    COPd (declared COP)   4.44 4.43
    Power input kW 0.46 0.49
  C Condition (7°C) Pdh (declared heating cap) kW 1.65 1.71
    COPd (declared COP)   6.33 6.32
    Power input kW 0.26 0.27
  D Condition (12°C) Pdh (declared heating cap) kW 1.52 1.52
    COPd (declared COP)   7.35 7.25
    Power input kW 0.21 0.21
Space heating (Warm climate) Capacity Pdesignh kW 2.15 2.15
  Energy efficiency class   A+++ A+++
  SCOP   5.93 5.84
  SCOPnet   6.03 5.95
  Annual energy consumption kWh/a 508 515
  Required back up heating cap at design conditions kW 0.00 0.00
  TOL Tol (temperature operating limit) °C -15 -15
    Pdh (declared heating cap) kW 3.90 4.12
    COPd (declared COP)   2.04 2.16
    Power input kW 1.91 1.91
  TBivalent Tbiv (bivalent temperature) °C 2 2
    Pdh (declared heating cap) kW 2.15 2.15
    COPd (declared COP)   4.42 4.43
    Power input kW 0.49 0.49
  B Condition (2°C) Pdh (declared heating cap) kW 2.15 2.15
    COPd (declared COP)   4.42 4.43
    Power input kW 0.49 0.49
  C Condition (7°C) Pdh (declared heating cap) kW 1.71 1.71
    COPd (declared COP)   6.43 6.32
    Power input kW 0.27 0.27
  D Condition (12°C) Pdh (declared heating cap) kW 1.52 1.52
    COPd (declared COP)   7.35 7.25
    Power input kW 0.21 0.21
Power consumption in other than active mode Crankcase heater mode PCK W 0.0 0.0
  Off mode POFF W 1.0 1.0
  Standby mode Cooling PSB W 1.0 1.0
    Heating PSB W 1.0 1.0
  Thermostat-off mode PTO Cooling W 12 12
      Heating W 13 13
Cooling Cdc (Degradation cooling)   0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25
Cooling function included Yes Yes
Heating function included Yes Yes
Average climate included Yes Yes
Cold season included No No
Warm season included Yes Yes
Ecolabel logo No No
Eurovent Sound power level outdoor Cooling Nom. dBA 62.0 62.0
  Sound power level indoor Cooling Nom. dBA 60.0 60.0
  Piping length Cooling Measuring condition m 5.0 5.0
Power factor Nominal Cooling % 93.40 (0.000) 95.30 (0.000)
    Heating % 95.50 (0.000) 96.50 (0.000)
Current Nominal running current (RLA) - 50Hz Cooling A 4.89 6.21
    Heating A 5.96 6.53
Notes (1) - See separate drawing for electrical data (1) - See separate drawing for electrical data
  (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.