Specifications Table for FTXA-AT / RXA-A

FTXA20A2V1BT / RXA20A3V1B FTXA20A2V1BT / RXA20A5V1B FTXA25A2V1BT / RXA25A3V1B FTXA25A2V1BT / RXA25A5V1B FTXA35A2V1BT / RXA35A3V1B FTXA35A2V1BT / RXA35A5V1B FTXA20A2V1BT / RXA20A2V1B (Archived) FTXA25A2V1BT / RXA25A2V1B (Archived) FTXA35A2V1BT / RXA35A2V1B (Archived) FTXA42A2V1BT / RXA42A2V1B (Archived) FTXA50A2V1BT / RXA50A2V1B (Archived)
Cooling capacity Min. kW 1.3 1.3 1.3 1.3 1.4 1.4 1.3 1.3 1.4 1.7 1.7
  Nom. kW 2.0 2.0 2.5 2.5 3.4 3.4 2.0 2.5 3.4 4.2 5.0
  Max. kW 2.6 2.6 3.2 3.2 4.0 4.0 2.6 3.2 4.0 5.0 5.3
Heating capacity Min. kW 1.30 1.30 1.30 1.30 1.40 1.40 1.30 1.30 1.40 1.70 1.70
  Nom. kW 2.50 2.50 2.80 2.80 4.00 4.00 2.50 2.80 4.00 5.40 5.80
  Max. kW 3.50 3.50 4.70 4.70 5.20 5.20 3.50 4.70 5.20 6.00 6.50
Nominal efficiency EER   4.70 4.70 4.46 4.46 4.37 4.37 4.70 4.46 4.37 3.99 3.68
  COP   5.00 5.00 5.00 5.00 4.04 4.04 5.00 5.00 4.04 4.12 4.00
  Energy labeling Directive Cooling   A A A A A A A A A A A
    Heating   A A A A A A A A A A A
Space cooling Capacity Pdesign kW 2.00 2.00 2.50 2.50 3.40 3.40 2.00 2.50 3.40 4.20 5.00
  Energy efficiency class   A+++ A+++ A+++ A+++ A+++ A+++ A+++ A+++ A+++ A++ A++
  SEER   8.75 8.75 8.74 8.74 8.73 8.73 8.75 8.74 8.73 7.50 7.33
  Annual energy consumption kWh/a 80 80 101 101 137 137 80 101 137 196 239
Space heating (Average climate) Capacity Pdesign kW 2.40 2.40 2.45 2.45 2.50 2.50 2.40 2.45 2.50 3.80 4.00
  Energy efficiency class   A+++ A+++ A+++ A+++ A+++ A+++ A+++ A+++ A+++ A++ A++
  SCOP/A   5.15 5.15 5.15 5.15 5.15 5.15 5.15 5.15 5.15 4.60 4.60
  Pdh Heating capacity at -10° kW 2.19 2.19 2.30 2.30 2.36 2.36 2.19 2.30 2.36 3.34 3.45
  Annual energy consumption kWh/a 653 653 666 666 680 680 653 666 680 1,150 1,217