FTX20K2V1B FTX20K5V1B FTX25K2V1B FTX25K5V1B FTX35K5V1B FTX35K2V1B FTX50KMV1B FTX50K2V1B FTX60KMV1B FTX71KMV1B FTX71K2V1B FTX60K2V1B
Power input Cooling Nom. kW 0.018 0.018 0.020 0.020 0.024 0.024 0.035 0.035 0.041 0.041 0.041 0.041
  Heating Nom. kW 0.022 0.022 0.023 0.023 0.029 0.029 0.038 0.038 0.044 0.044 0.044 0.044
Casing Colour   White White White White White White White White White White White White
Dimensions Unit Height mm 286 286 286 286 286 286 295 295 295 295 295 295
    Width mm 770 770 770 770 770 770 990 990 990 990 990 990
    Depth mm 225 225 225 225 225 225 263 263 263 263 263 263
  Packed unit Height mm 305 305 305 305 305 305 370 368 370 370 368 368
    Width mm 830 830 830 830 830 830 1,080 1,080 1,080 1,080 1,080 1,080
    Depth mm 360 360 360 360 360 360 390 383 390 390 383 383
Weight Unit kg 8.5 8.5 8.5 8.5 9.0 9.0 13.5 13.5 13.5 13.5 13.5 13.5
  Packed unit kg 10.5 10.5 10.5 10.5 11.0 11.0 17 16.0 17 17 16.0 16.0
Packing Weight kg 2.0 2.0 2.0 2.0 2.0 2.0 3.5 2.5 3.5 3.5 2.5 2.5
Heat exchanger Length mm 610 610 610 610 610 610 820 820 820 820 820 820
  Rows Quantity   2 2 2 2 2 2 2 2 2 2 2 2
  Fin pitch mm 1.40 1.40 1.40 1.40 1.40 1.40 1.40 1.40 1.40 1.40 1.40 1.40
  Stages Quantity   18 18 18 18 18 18 18 18 18 18 18 18
  Passes Quantity   2.25 2.25 2.25 2.25 2.20 2.20 6.0 6 6.0 6.0 6 6
  Tube type   ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB ø5 Hi-XB
  Fin Type   ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver) ML fin (Multi louver)
Heat exchanger 2 Quantity         2 2            
  Length mm         600 600 810 810 810 810 810 810
  Rows Quantity         1 1 1 1 1 1 1 1
  Fin pitch mm         1.40 1.40 1.40 1.40 1.40 1.40 1.40 1.40
  Stages Quantity         4 4 8 8 8 8 8 8
Heat exchanger 3 Length mm               810     810 810
  Rows Quantity               1     1 1
  Fin pitch mm               1.40     1.40 1.40
  Stages Quantity               4     4 4
Fan Type   Cross flow fan Cross flow fan Cross flow fan Cross flow fan Cross flow fan Cross flow fan Cross flow fan Cross flow fan Cross flow fan Cross flow fan Cross flow fan Cross flow fan
  Air flow rate Cooling High m³/min 9.9 9.9 10.4 10.4 11.8 11.8 16.0 16.0 17.6 17.6 17.6 17.6
      High cfm 350 350 367 367 417 417 585 565 622 622 622 622
      Medium m³/min 7.8 7.8 8.0 8.0 8.2 8.2 13.7 (0.000) 13.7 14.9 (0.000) 14.9 (0.000) 14.9 14.9
      Medium cfm 275 275 283 283 290 290 484 484 526 526 526 526
      Low m³/min 5.8 5.8 6.1 6.1 6.3 6.3 11.1 11.1 12.2 12.2 12.2 12.2
      Low cfm 205 205 215 215 222 222 392 392 431 431 431 431
      Silent operation m³/min 4.8 4.8 4.8 4.8 4.9 4.9 10.1 10.1 11.2 11.2 11.2 11.2
      Silent operation cfm 170 170 170 170 173 173 357 357 396 396 396 396
    Heating High m³/min 10.9 10.9 11.1 11.1 12.8 12.8 16.7 16.7 18.9 18.9 18.9 18.9
      High cfm 385 385 392 392 452 452 590 590 667 667 667 667
      Medium m³/min 8.5 8.5 8.5 8.5 8.5 8.5 14.7 (0.000) 14.7 16.7 (0.000) 16.7 (0.000) 16.7 16.7
      Medium cfm 300 300 300 300 300 300 519 519 590 590 590 590
      Low m³/min 6.4 6.4 6.7 6.7 6.9 6.9 12.2 12.2 13.7 13.7 13.7 13.7
      Low cfm 226 226 237 237 244 244 431 431 484 484 484 484
      Silent operation m³/min 5.2 5.2 5.2 5.2 5.2 5.2 10.9 10.9 12.1 12.1 12.1 12.1
      Silent operation cfm 184 184 184 184 184 184 385 385 427 427 427 427
Fan motor Model   MM6K11S20VA MM6K11S20VB MM6K11S20VA MM6K11S20VB MM6K11S20VB MM6K11S20VA MM9E17S21VA MM9E17S21VA MM9E17S21VA MM9E17S21VA MM9E17S21VA MM9E17S21VA
  Speed Steps   5 + silent, + auto 5 + silent, + auto 5 + silent, + auto 5 + silent, + auto 5 + silent, + auto 5 + silent, + auto 5 + silent, + auto 5 + silent, + auto 5 + silent, + auto 5 + silent, + auto 5 + silent, + auto 5 + silent, + auto
    Cooling High rpm 980 980 1,020 1,020 1,140 1,140 1,050 1,000 1,110 1,110 1,070 1,070
      Medium rpm 800 800 820 820 840 840 930 890 970 970 950 950
      Low rpm 640 640 660 660 680 680 790 760 830 830 820 820
      Silent operation rpm 550 550 550 550 560 560 720 690 760 760 750 750
    Heating High rpm 1,060 1,060 1,080 1,080 1,220 1,220 1,080 1,030 1,140 1,140 1,110 1,110
      Medium rpm 860 860 860 860 900 900 950 910 1,030 1,030 1,010 1,010
      Low rpm 690 690 710 710 730 730 820 790 880 880 870 870
      Silent operation rpm 590 590 590 590 590 590 740 720 800 800 790 790
  Output Nominal W             46   46 46    
    Rated W 22 22 22 22 22 22   46     46 46
Sound power level Cooling dBA 55 55 55 55 58 58   59     62 60
  Heating dBA 55 55 55 55 58 58   58     61 59
Sound pressure level Cooling High dBA 39 39 40 40 43 43 43 43 45 46 46 45
    Medium dBA 33 33 33 33 34 34 39 (0.000) 39 41 (0.000) 42 (0.000) 42 41
    Low dBA 25 25 26 26 27 27 34 34 36 37 37 36
    Silent operation dBA 20 20 20 20 20 20 31 31 33 34 34 33
  Heating High dBA 39 39 40 40 43 43 42 42 44 45 45 44
    Medium dBA 34 34 34 34 35 35 38 38 40 41 41 40
    Low dBA 28 28 28 28 29 29 33 33 35 36 36 35
    Silent operation dBA 23 23 23 23 26 26 30 30 32 33 33 32
Refrigerant Type             R-410A   R-410A R-410A    
Piping connections Liquid OD mm 6,4 6,4 6,4 6,4 6,4 6,4   6,4     6,4 6,4
  Gas OD mm 9.50 9.50 9.50 9.50 9.50 9.50   12.70     12.70 12.70
  Drain   18 18 18 18 18 18   16     16 16
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes   Both liquid and gas pipes     Both liquid and gas pipes Both liquid and gas pipes
Air filter Type   Removable / washable Removable / washable Removable / washable Removable / washable Removable / washable Removable / washable Removable / washable Removable / washable Removable / washable Removable / washable Removable / washable Removable / washable
Air direction control Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward
Temperature control Microcomputer control Microcomputer control Microcomputer control Microcomputer control Microcomputer control Microcomputer control Microcomputer control Microcomputer control Microcomputer control Microcomputer control Microcomputer control Microcomputer control
Control systems Infrared remote control   ARC480A11 ARC480A11 ARC480A11 ARC480A11 ARC480A11 ARC480A11 ARC480A11 ARC480A11 ARC480A11 ARC480A11 ARC480A11 ARC480A11
  Wired remote control   BRC944B2, BRC073A1 BRC944B2, BRC073A1 BRC944B2, BRC073A1 BRC944B2, BRC073A1 BRC944B2, BRC073A1 BRC944B2, BRC073A1 BRC944B2, BRC073 BRC944B2, BRC073 BRC944B2, BRC073 BRC944B2, BRC073 BRC944B2, BRC073 BRC944B2, BRC073
Standard Accessories Installation manual 1 1 1 1 1 1 1 1 1 1 1 1
  Operation manual 1 1 1 1 1 1 1 1 1 1 1 1
  Infrared remote control 1 1 1 1 1 1 1 1 1 1 1 1
  AAA dry-cell batteries 2 2 2 2 2 2 2 2 2 2 2 2
  Remote control holder 1 1 1 1 1 1 1 1 1 1 1 1
  Mounting plate 1 1 1 1 1 1 1 1 1 1 1 1
  Titanium apatite deodorizing filter 2 2 2 2 2 2 2 2 2 2 2 2
  Indoor unit fixing screws 2 2 2 2 2 2 2 2 2 2 2 2
Power supply Name   V1 V1 V1 V1 V1 V1 V1   V1 V1    
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240
Power factor Nominal Cooling % 43.20 (0.000) 43.20 (0.000) 44.40 (0.000) 44.40 (0.000) 51.30 (0.000) 51.30 (0.000) 63.10 (0.000) 63.10 (0.000) 62.80 (0.000) 62.80 (0.000) 62.80 (0.000) 62.80 (0.000)
    Heating % 45.40 (0.000) 45.40 (0.000) 45.80 (0.000) 45.80 (0.000) 51.30 (0.000) 51.30 (0.000) 63.00 (0.000) 63.00 (0.000) 62.60 (0.000) 62.60 (0.000) 62.60 (0.000) 62.60 (0.000)
Current Nominal running current (RLA) - 50Hz Cooling A 0.18 0.18 0.20 0.20 0.20 0.20 0.24 0.24 0.28 0.28 0.28 0.28
    Heating A 0.21 0.21 0.22 0.22 0.24 0.24 0.26 0.26 0.31 0.31 0.31 0.31
Wiring connections - 50Hz For power supply Quantity             3   3 3    
    Remark             3 for power supply, 4 for interunit wiring (Earth wire included)   3 for power supply, 4 for interunit wiring (Earth wire included) 3 for power supply, 4 for interunit wiring (Earth wire included)    
Heat exchanger 3 Length mm             810   810 810    
  Rows Quantity               1 (0.000)   1 (0.000) 1 (0.000)    
  Fin pitch mm             1.40   1.40 1.40    
  Stages Quantity               4 (0.000)   4 (0.000) 4 (0.000)    
Sound power level Cooling dBA             59   60 62    
  Heating dBA             58   59 61    
Piping connections Liquid OD mm             6,35   6,35 6,35    
  Gas OD mm             12.7   12.7 12.7    
  Drain               16   16 16    
  Heat insulation               Both liquid and gas pipes   Both liquid and gas pipes Both liquid and gas pipes    
Notes_Description               1     1 1