FTX25KNV1B | FTX35KNV1B | ||||
---|---|---|---|---|---|
Casing | Colour | White | White | ||
Dimensions | Unit | Height | Mm | 285 | 285 |
Width | Mm | 770 | 770 | ||
Depth | Mm | 225 | 225 | ||
Weight | Unit | kg | 8.5 | 9 | |
Sound power level | Cooling | dBA | 55 | 55 | |
Heating | dBA | 55 | 56 | ||
Sound pressure level | Cooling | High | dBA | 40 | 43 |
Medium | dBA | 33 | 34 | ||
Low | dBA | 26 | 27 | ||
Silent operation | dBA | 20 | 20 | ||
Heating | High | dBA | 40 | 43 | |
Medium | dBA | 34 | 35 | ||
Low | dBA | 28 | 29 | ||
Silent operation | dBA | 25 | 26 | ||
Nom. | dBA | 33 | 34 | ||
Heating | Nom. | dBA | 34 | 35 | |
Piping connections | Liquid | OD | Mm | 6.35 | 6.35 |
Gas | OD | Mm | 9.5 | 9.5 | |
Drain | 18 | 18 | |||
Control systems | Infrared remote control | ARC470A1 | ARC470A1 | ||
Wired remote control | BRC944B2, BRC073A1 | BRC944B2, BRC073A1 | |||
Standard Accessories | Installation manual | 1 | 1 | ||
Operation manual | 1 | 1 | |||
Infrared remote control | 1 | 1 | |||
AA dry-cell batteries | 2 | 2 | |||
Remote control holder | 1 | 1 | |||
Mounting plate | 1 | 1 | |||
Titanium apatite photocatalytic air purification filter | 2 | 2 | |||
Indoor unit fixing screws | 2 | 2 | |||
Power supply | Name | V1 | V1 | ||
Phase | 1~ | 1~ | |||
Frequency | Hz | 50 | 50 | ||
Voltage | V | 220-240 | 220-240 |