Specifications Table for FTX-KM / RX-KM

FTX25KMV1B / RX25KMV1B FTX35KMV1B / RX35KMV1B
Poff (Off mode) W 1.0 1.0
Cooling Psb (Standby mode cooling) W 1.0 1.0
  Cooling-=-Cooling cdc degradation cooling 0.25 0.25
Seasonal efficiency (according to EN14825) Cooling Pdesign kW 2.50 3.30
    Annual energy consumption kWh 148 192
    Seasonal efficiency (according to EN14825)-=-Cooling-=-Seasonal efficiency according to en14825 cooling energy efficiency class 5.93 6.02
    D Condition (20°C - 27/19) Pdc kW 1.31 1.36
      power input kW 0.15 0.16
      Seasonal efficiency (according to EN14825)-=-Cooling-=-D Condition (20°C - 27/19)-=-Eerd 8.81 8.75
    C Condition (25°C - 27/19) power input kW 0.20 0.20
      Pdc kW 1.52 1.56
      Seasonal efficiency (according to EN14825)-=-Cooling-=-C Condition (25°C - 27/19)-=-Eerd 7.70 7.64
    A Condition (35°C - 27/19) power input kW 0.71 1.03
      Pdc kW 2.50 3.50
      Seasonal efficiency (according to EN14825)-=-Cooling-=-A Condition (35°C - 27/19)-=-Eerd 3.54 3.21
    B Condition (30°C - 27/19) Pdc kW 1.84 2.43
      power input kW 0.35 0.49
      Seasonal efficiency (according to EN14825)-=-Cooling-=-B Condition (30°C - 27/19)-=-Eerd 5.22 5.01
  Heating (Average climate) Annual energy consumption kWh 838 970
    Pdh Heating capacity at -10° kW 1.85 2.17
    Pdesign kW 2.40 2.80
    Required back up heating cap at design conditions kW 0.55 0.63
    Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-Seasonal efficiency according to en14825 heating average climate scopnet a A+ A+
    TBivalent Pdh (declared heating cap) kW 2.12 2.48
      Power input kW 0.71 0.84
      Tbiv (bivalent temperature) °C -7 -7
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TBivalent-=-Copd declared cop 2.97 2.96
    C Condition (7°C) Pdh (declared heating cap) kW 1.02 1.08
      Power input kW 0.21 0.22
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-C Condition (7°C)-=-Copd declared cop 4.93 4.93
    TOL Tol (temperature operating limit) °C -15 -15
      Pdh (declared heating cap) kW 1.40 1.65
      Power input kW 0.77 0.86
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TOL-=-Copd declared cop 1.82 1.92
    A Condition (-7°C) Pdh (declared heating cap) kW 2.12 2.48
      Power input kW 0.71 0.84
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-A Condition (-7°C)-=-Copd declared cop 2.97 2.96
    D Condition (12°C) Pdh (declared heating cap) kW 1.35 1.41
      Power input kW 0.24 0.25
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-D Condition (12°C)-=-Copd declared cop 5.73 5.73
    B Condition (2°C) Power input kW 0.31 0.37
      Pdh (declared heating cap) kW 1.29 1.51
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-B Condition (2°C)-=-Copd declared cop 4.13 4.13
Cooling capacity Nom. kW 2.5 3.5
Nominal efficiency Annual energy consumption kWh 353 (0.000) 514 (0.000)
  Energy labeling Directive Heating A A
  Nominal efficiency-=-Cop 3.54 3.21
Heating Heating-=-Heating cdh degradation heating 0.25 0.25
Heating capacity Nom. kW 2.8 3.3
Pto (Thermostat off) W 27.0 27.0
Power input Cooling Nom. kW 0.706 1.028
  Heating Nom. kW 0.698 0.943
Cold season included Yes Yes