Specifications Table for FTX-J3

FTX20J3V1B FTX25J3V1B FTX35J3V1B
Power input Cooling Nom. kW 0.030 0.030 0.030
  Heating Nom. kW 0.040 0.040 0.040
Casing Colour   White White White
Dimensions Unit Height mm 198 198 198
    Width mm 770 770 770
    Depth mm 283 283 283
Weight Unit kg 7.00 7.00 7.00
Fan Air flow rate Cooling High m³/min 9.1 9.2 9.3
      Low m³/min 5.9 6.0 6.1
      Silent operation m³/min 4.7 4.8 4.9
    Heating High m³/min 9.4 9.7 10.1
      Low m³/min 6.3 6.3 6.7
      Silent operation m³/min 5.5 5.5 5.7
Sound power level Cooling dBA 55 55 58
  Heating dBA 55 55 58
Sound pressure level Cooling High dBA 39 40 41
    Medium dBA 33 33 34
    Low dBA 25 26 27
    Silent operation dBA 22 22 23
  Heating High dBA 39 40 41
    Medium dBA 34 34 35
    Low dBA 28 28 29
    Silent operation dBA 25 25 26
Piping connections Liquid OD mm 6,35 6,35 6,35
  Gas OD mm 9.50 9.50 9.50
  Drain   18 18 18
Control systems Infrared remote control   ARC433A87 ARC433A87 ARC433A87
Standard Accessories Installation manual 1 1 1
  Operation manual 1 1 1
  Wireless remote control 1 1 1
  AAA dry-cell batteries 2 2 2
  Remote control holder 1 1 1
  Mounting plate 1 1 1
  Titanium apatite deodorizing filter 2 2 2
  Indoor unit fixing screws 2 2 2
Power supply Name   V1 V1 V1
  Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 220-240 220-240 220-240