Specifications Table for FTX-J3 / RX-K

FTX20J3V1B / RX20K5V1B FTX20J3V1B / RX20K5V1B9 FTX20J3V1B / RX20K2V1B FTX25J3V1B / RX25K5V1B9 FTX25J3V1B / RX25K5V1B FTX25J3V1B / RX25K2V1B FTX35J3V1B / RX35K5V1B FTX35J3V1B / RX35K5V1B9 FTX35J3V1B / RX35K2V1B
Cooling capacity Min. kW 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
  Nom. kW 2.0 (2) 2.0 (2) 2.0 (2) 2.5 (2) 2.5 (2) 2.5 (2) 3.3 (2) 3.3 (2) 3.3 (2)
  Max. kW 2.6 2.6 2.6 3.0 3.0 3.0 3.8 3.8 3.8
Heating capacity Min. kW 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
  Nom. kW 2.5 (2) 2.5 (2) 2.5 (2) 2.8 (2) 2.8 (2) 2.8 (2) 3.5 (2) 3.5 (2) 3.5 (2)
  Max. kW 3.5 3.5 3.5 4.0 4.0 4.0 4.8 4.8 4.8
Nominal efficiency EER   4.09 (1) 4.09 (1) 4.09 (1) 3.55 (1) 3.55 (1) 3.55 (1) 3.21 (1) 3.21 (1) 3.21 (1)
  COP   4.24 (1) 4.24 (1) 4.24 (1) 4.06 (1) 4.06 (1) 4.06 (1) 3.76 (1) 3.76 (1) 3.76 (1)
  Annual energy consumption kWh 244 (0.000) 244 (0.000) 244 352 (0.000) 352 (0.000) 352 514 (0.000) 514 (0.000) 514
  Energy labeling Directive Cooling   A A A A A A A A A
    Heating   A A A A A A A A A
Space cooling Capacity Pdesign kW     2.00     2.50     3.30
  Annual energy consumption kWh/a     115     142     188
Space heating (Average climate) Capacity Pdesign kW     2.20     2.40     2.80
  Annual energy consumption kWh/a     711     809     947
Pto (Thermostat off) W 30.0 30.0   30.0 30.0   30.0 30.0  
Piping connections Drain OD mm 18 18 18 18 18 18 18 18 18
  Gas OD mm 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5
  Liquid OD mm 6.35 6.35 6.35 6.35 6.35 6.35 6.35 6.35 6.35
Notes EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
Space cooling Energy efficiency class       A++     A++     A++
  SEER       6.11     6.15     6.15
Space heating (Average climate) Energy efficiency class       A+     A+     A+
  SCOP/A       4.34     4.16     4.14