Specifications Table for FTX-GV / RX-GVB

FTX60GV1B / RX60G4V1B FTX71GV1B / RX71GV1B8
Cooling capacity Min. kW 1.7 (2) 2.3 (2)
  Nom. kW 6.0 (2) 7.10 (2)
  Max. kW 6.7 (2) 8.5 (2)
Heating capacity Min. kW 1.7 (3) 2.3 (3)
  Nom. kW 7.0 (3) 8.20 (3)
  Max. kW 8.0 (3) 10.2 (3)
Nominal efficiency EER   3.02 (1) 3.02 (1)
  COP   3.43 (1) 3.22 (1)
  Annual energy consumption kWh 995 1,175
  Energy labeling Directive Cooling   B B
    Heating   B C
Space cooling Capacity Pdesign kW 6.00 7.10
  Energy efficiency class   A B
  SEER   5.37 4.97
  Annual energy consumption kWh/a 391 500
Space heating (Average climate) Capacity Pdesign kW 4.80 6.20
  Energy efficiency class   A A
  SCOP/A   3.88 3.81
  Annual energy consumption kWh/a 1,730 2,276
Piping connections Drain OD mm 18 18
  Gas OD mm 12.7 15.9
  Liquid OD mm 6.35 6.35
Notes (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only
  (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (2) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m
  (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m
  (4) - 220V (4) - 220V
  (5) - 230V (5) - 230V
  (6) - 240V (6) - 240V
  (7) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (7) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load