Specifications Table for FTX-GV / RX-GV

FTX20GV1B / RX20GV1B FTX25GV1B / RX25GV1B FTX35GV1B / RX35GV1B FTX50GV1B / RX50G3V1B FTX50GV1B / RX50G2V1B FTX60GV1B / RX60G3V1B FTX60GV1B / RX60G2V1B FTX71GV1B / RX71GV1B9 FTX71GV1B / RX71GV1B
Poff (Off mode) W       20.0   20.0   20.0  
Cooling Psb (Standby mode cooling) W       20.0   20.0   20.0  
Eurovent Piping length Cooling Measuring condition m 5.0 5.0 5.0 5.0   5.0   5.0  
  Sound power level outdoor Cooling Nom. dBA 60 60 62 63 61 63 63 65 66
Seasonal efficiency (according to EN14825) Cooling Pdesign kW       5.00   6.00   7.10  
    Annual energy consumption kWh       311   412   504  
    D Condition (20°C - 27/19) Pdc kW       2.14   2.25   3.10  
      power input kW       0.19   0.22      
    C Condition (25°C - 27/19) power input kW       0.30   0.42      
      Pdc kW       2.37   2.84   3.37  
    A Condition (35°C - 27/19) power input kW       1.51   2.14      
      Pdc kW       5.00   6.00   7.10  
    B Condition (30°C - 27/19) Pdc kW       3.68   4.42   5.24  
      power input kW       0.69   0.99      
  Heating (Average climate) Annual energy consumption kWh       1,578   1,795   2,593  
    Pdesign kW       4.60   4.80   6.50  
    Required back up heating cap at design conditions kW       0.84   0.93   1.21  
    TBivalent Pdh (declared heating cap) kW       4.07   4.25   5.75  
      Power input kW       1.73   1.92      
      Tbiv (bivalent temperature) °C       -7   -7   -7  
    C Condition (7°C) Pdh (declared heating cap) kW       1.59   1.66   3.51  
      Power input kW       0.30   0.36      
    TOL Tol (temperature operating limit) °C       -15   -15   -15  
      Pdh (declared heating cap) kW       3.24   3.25   4.53  
      Power input kW       1.63   1.79      
    A Condition (-7°C) Pdh (declared heating cap) kW       4.07   4.25   5.75  
      Power input kW       1.73   1.92      
    D Condition (12°C) Pdh (declared heating cap) kW       1.67   1.67   3.25  
      Power input kW       0.26   0.29      
    B Condition (2°C) Power input kW       0.58   0.65      
      Pdh (declared heating cap) kW       2.48   2.58   3.50  
Cooling capacity Nom. Btu/h 6,800 (3) 8,500 (3) 10,900 (3) 17,100 (2) 17,100 (3) 20,500 (2) 20,500 (3) 24,200 (2) 24,200 (3)
  Min. kW 1.3 1.3 1.3 1.7 1.7 1.7 1.7 2.3 2.3
  Nom. kcal/h 1,720 (3) 2,150 (3) 2,750 (3) 4,300 (2) 4,300 (3) 5,160 (2) 5,160 (3) 6,110 (2) 6,110 (3)
  Max. kW 2.6 3.0 3.8 6.0 6.0 6.7 6.7 8.5 8.5
  Min. kcal/h 1,120 1,120 1,120 1,460 1,460 1,460 1,460 1,980 1,980
  Min. Btu/h 4,400 4,400 4,400 5,800 5,800 5,800 5,800 7,800 7,800
  Nom. kW 2.0 (3) 2.5 (3) 3.2 (3) 5.0 (2) 5.0 (3) 6.0 (2) 6.0 (3) 7.1 (2) 7.1 (3)
  Max. Btu/h 8,900 10,200 13,000 20,500 20,500 22,900 22,900 29,000 29,000
  Max. kcal/h 2,240 2,580 3,270 5,160 5,160 5,760 5,760 7,310 7,310
Pck (Crankcase heater mode) W       0.0   0.0   10.0  
Nominal efficiency Annual energy consumption kWh 275 (0.000) 370 (0.000) 470 (0.000) 775 (0.000) 775 (0.000) 995 (0.000) 995 (0.000) 1,175 (0.000) 1,175 (0.000)
  Energy labeling Directive Heating A A A A A B B B B
  Nominal efficiency-=-Cop 3.62 3.38 3.37 3.23 3.23 3.02 3.02 3.02 3.02
Piping connections Liquid OD mm       6.35 6.35 6.35 6.35 6.35 6.35
  Gas OD mm       12.7 12.7 12.70 12.70 15.9 15.9
  Drain OD mm       18.0 18.0 18.0 18.0 18.0 18.0
Heating capacity Min. Btu/h 4,400 4,400 4,400 5,800 5,800 5,800 5,800 7,800 7,800
  Nom. Btu/h 8,500 (4) 9,600 (4) 11,600 (4) 19,800 (3) 19,800 (4) 23,900 (3) 23,900 (4) 28,000 (3) 28,000 (4)
  Max. kcal/h 3,010 3,440 4,130 6,620 6,620 6,880 6,880 8,770 8,770
  Max. Btu/h 11,600 13,600 16,400 26,300 26,300 27,300 27,300 34,800 34,800
  Nom. kW 2.5 (4) 2.8 (4) 3.4 (4) 5.8 (3) 5.8 (4) 7.0 (3) 7.0 (4) 8.2 (3) 8.2 (4)
  Min. kW 1.3 1.3 1.3 1.7 1.7 1.7 1.7 2.3 2.3
  Nom. kcal/h 2,150 (4) 2,410 (4) 2,920 (4) 4,990 (3) 4,990 (4) 6,020 (3) 6,020 (4) 7,050 (3) 7,050 (4)
  Min. kcal/h 1,120 1,120 1,120 1,460 1,460 1,460 1,460 1,980 1,980
  Max. kW 3.5 4.0 4.8 7.7 7.7 8.0 8.0 10.2 10.2
Pto (Thermostat off) W       60.0   60.0   60.0  
Power input Cooling Min. kW 0.31 0.31 0.29 0.440 0.44 0.440 0.44 0.570 0.57
    Nom. kW 0.55 0.74 0.95 1.550 1.55 1.990 1.99 2.350 2.35
    Max. kW 0.72 1.05 1.30 2.080 2.08 2.400 2.40 3.200 3.20
  Heating Max. kW 0.95 1.11 1.29 2.530 2.53 2.810 2.81 3.820 3.82
    Min. kW 0.25 0.25 0.29 0.400 0.40 0.400 0.40 0.520 0.52
    Nom. kW 0.64 0.76 0.91 1.600 1.60 2.040 2.04 2.550 2.55
Notes Energy label: scale from A (most efficient) to G (less efficient) Energy label: scale from A (most efficient) to G (less efficient) Energy label: scale from A (most efficient) to G (less efficient) EER/COP according to Eurovent 2012, for use outside EU only Energy label: scale from A (most efficient) to G (less efficient) EER/COP according to Eurovent 2012, for use outside EU only Energy label: scale from A (most efficient) to G (less efficient) EER/COP according to Eurovent 2012, for use outside EU only Energy label: scale from A (most efficient) to G (less efficient)
  Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions) Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions) Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions) Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (horizontal) Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions) Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (horizontal) Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions) Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (horizontal) Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions)
  Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (horizontal) Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (horizontal) Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (horizontal) Heating: indoor temp. 20°CDB, outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m. High fan speed indoor unit Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (horizontal) Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (horizontal) Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (horizontal)
  Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Heating: indoor temp. 20°CDB, outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m. High fan speed indoor unit Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Heating: indoor temp. 20°CDB, outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m. High fan speed indoor unit Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Heating: indoor temp. 20°CDB, outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m. High fan speed indoor unit
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load   Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load   Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load   Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
Cooling Cooling-=-Cooling cdc degradation cooling       0.25   0.25   0.25  
Seasonal efficiency (according to EN14825) Cooling Seasonal efficiency (according to EN14825)-=-Cooling-=-Seasonal efficiency according to en14825 cooling energy efficiency class       5.63   5.10   4.93  
    D Condition (20°C - 27/19) Seasonal efficiency (according to EN14825)-=-Cooling-=-D Condition (20°C - 27/19)-=-Eerd       11.14   10.15   9.48  
    C Condition (25°C - 27/19) Seasonal efficiency (according to EN14825)-=-Cooling-=-C Condition (25°C - 27/19)-=-Eerd       8.02   6.74   6.87  
    A Condition (35°C - 27/19) Seasonal efficiency (according to EN14825)-=-Cooling-=-A Condition (35°C - 27/19)-=-Eerd       3.32   2.81   2.90  
    B Condition (30°C - 27/19) Seasonal efficiency (according to EN14825)-=-Cooling-=-B Condition (30°C - 27/19)-=-Eerd       5.33   4.48   4.57  
  Heating (Average climate) Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-Seasonal efficiency according to en14825 heating average climate scop a       A+   A   A  
    TBivalent Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TBivalent-=-Copd declared cop       2.35   2.21   2.08  
    C Condition (7°C) Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-C Condition (7°C)-=-Copd declared cop       5.28   4.66   4.60  
    TOL Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TOL-=-Copd declared cop       1.99   1.82   1.75  
    A Condition (-7°C) Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-A Condition (-7°C)-=-Copd declared cop       2.35   2.21   2.08  
    D Condition (12°C) Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-D Condition (12°C)-=-Copd declared cop       6.50   5.81   5.65  
    B Condition (2°C) Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-B Condition (2°C)-=-Copd declared cop       4.27   3.95   3.76  
Heating Heating-=-Heating cdh degradation heating       0.25   0.25   0.25  
Piping connections Heat insulation       Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Cold season included       Yes   Yes   Yes