Specifications Table for FNQ-A

FNQ25A2VEB FNQ35A2VEB FNQ50A2VEB FNQ60A2VEB
Cooling capacity Total capacity Nom. kW 2.6 3.4 5.0 6.0
Heating capacity Total capacity Nom. kW 3.2 (0.000) 4.0 5.8 7.0
Casing Colour   Unpainted Unpainted Unpainted Unpainted
  Material   Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate
Dimensions Unit Height mm 620, 720 (2) 620, 720 (2) 620, 720 (2) 620, 720 (2)
    Width mm 790 790 1,190 1,190
    Depth mm 200 200 200 200
Weight Unit kg 23 23 30 30
Fan Air flow rate Cooling High m³/min 8.7 8.7 16.0 16.0
      Nom. m³/min 8 8 14.8 14.8
      Low m³/min 7.3 7.3 13.5 13.5
    Heating High m³/min 8.7 8.7 16.0 16.0
      Nom. m³/min 8 8 14.8 14.8
      Low m³/min 7.3 7.3 13.5 13.5
  External static pressure High Pa 48 48 49 49
    Nom. Pa 30 30 40 40
Sound power level Cooling dBA 53 53 56 56
Sound pressure level Cooling High dBA 33 33 36 36
    Nom. dBA 31 31 33 33
    Low dBA 28 28 30 30
  Heating High dBA 33 33 36 36
    Nom. dBA 31 31 33 33
    Low dBA 28 28 30 30
Refrigerant GWP   2,087.5 2,087.5 2,087.5 2,087.5
Piping connections Liquid OD mm 6.35      
  Gas OD mm 9.52      
  Drain   VP20 (I.D. 20/O.D. 26)      
Power supply Phase   1~ 1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220 220-240/220
Notes The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates.
  Including installation legs (2) - Including installation legs (2) - Including installation legs (2) - Including installation legs
Piping connections Liquid OD mm   6.35 6.35 6.35
  Gas OD mm   9.52 12.7 12.7
  Drain     VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26)
Control systems Infrared remote control     BRC4C65 BRC4C65 BRC4C65
  Wired remote control     BRC1D52, BRC1E52A/B BRC1D52, BRC1E52A/B BRC1D52, BRC1E52A/B