Specifications Table for FNQ-A / RXS-L

FNQ50A2VEB / RXS50L2V1B FNQ60A2VEB / RXS60L2V1B
Cooling capacity Nom. kW 5.0 6.0
Heating capacity Nom. kW 5.80 7.00
Nominal efficiency EER   3.35 (1) 2.68 (1)
  COP   3.34 (1) 3.11 (1)
  Annual energy consumption kWh 746 1,119
  Energy labeling Directive Cooling   A D
    Heating   C D
Space cooling Capacity Pdesign kW 5.00 6.00
  Energy efficiency class   A+ A
  SEER   5.72 5.51
  Annual energy consumption kWh/a 306 381
Space heating (Average climate) Capacity Pdesign kW 4.00 4.60
  Energy efficiency class   A+ A+
  SCOP/A   4.09 4.16
  Annual energy consumption kWh/a 1,369 1,548
Notes (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only
  (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load