|
FNA35A2VEB9 / RZAG35A2V1B |
FNA50A2VEB9 / RZAG35A2V1B |
FNA50A2VEB9 / RZAG50A2V1B |
FNA60A2VEB9 / RZAG50A2V1B |
FNA60A2VEB9 / RZAG60A2V1B |
Cooling capacity |
Min. |
kW |
1.6 |
1.6 |
1.7 |
1.7 |
1.7 |
|
Nom. |
kW |
3.5 |
3.5 |
5.0 |
5.0 |
6.0 |
|
Max. |
kW |
4.5 |
4.5 |
6.0 |
6.0 |
6.5 |
Heating capacity |
Min. |
kW |
1.40 |
1.40 |
1.70 |
1.70 |
1.70 |
|
Nom. |
kW |
4.00 |
4.00 |
5.00 |
5.00 |
7.00 |
|
Max. |
kW |
5.00 |
5.00 |
6.00 |
6.00 |
7.50 |
Nominal efficiency |
EER |
|
3.90 |
4.05 |
3.80 |
3.98 |
3.40 |
|
COP |
|
3.50 |
3.63 |
3.40 |
3.44 |
3.30 |
|
Annual energy consumption |
kWh |
449 |
432 |
658 |
628 |
882 |
|
Energy labeling Directive |
Cooling |
|
A |
A |
A |
A |
A |
|
|
Heating |
|
B |
A |
C |
B |
C |
Space cooling |
Energy efficiency class |
|
A+ |
A+ |
A+ |
A+ |
A+ |
|
Capacity |
Pdesign |
kW |
3.50 |
3.50 |
5.00 |
5.00 |
6.00 |
|
SEER |
|
5.90 |
6.08 |
5.90 |
5.98 |
5.70 |
|
Annual energy consumption |
kWh/a |
208 |
201 |
297 |
293 |
368 |
Space heating (Average climate) |
Energy efficiency class |
|
A |
A+ |
A |
A |
A |
|
Capacity |
Pdesign |
kW |
3.50 |
4.20 |
4.30 |
4.30 |
4.50 |
|
SCOP/A |
|
3.90 |
4.05 |
3.90 |
3.94 |
3.90 |
|
Annual energy consumption |
kWh/a |
1,255 |
1,452 |
1,542 |
1,528 |
1,616 |