Specifications Table for FNA-A / RXS-L3

FNA25A2VEB / RXS25L3V1B FNA35A2VEB / RXS35L3V1B
Cooling capacity Nom. kW 2.60 3.40
Heating capacity Nom. kW 3.20 4.00
Nominal efficiency EER   3.77 3.06
  COP   4.00 3.48
  Annual energy consumption kWh 345 556
  Energy labeling Directive Cooling   A B
    Heating   A B
Space cooling Energy efficiency class   A+ A+
  Capacity Pdesign kW 2.60 3.40
  SEER   5.63 5.65
  Annual energy consumption kWh/a 162 211
Space heating (Average climate) Energy efficiency class   A+ A+
  Capacity Pdesign kW 2.80 2.90
  SCOP/A   4.24 4.05
  Annual energy consumption kWh/a 925 1,002
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data