FLXS35BAVMB9
Casing Colour   Almond white
Dimensions Unit Height mm 490
    Width mm 1,050
    Depth mm 200
  Packed unit Height mm 566
    Width mm 1,100
    Depth mm 280
Weight Unit kg 16
  Packed unit kg 22
Heat exchanger Length mm 840
  Rows Quantity   2
  Fin pitch mm 1.75
  Stages Quantity   8
  Tube type   ø7 Hi-XD
  Fin Type   ML fin (Multi louver)
Fan Type   Sirocco fan
  Air flow rate Cooling High m³/min 8.6
      High cfm 304
      Low m³/min 6.6
      Low cfm 233
      Silent operation m³/min 5.6
      Silent operation cfm 198
    Heating High m³/min 12.8
      High cfm 452
      Low m³/min 8.0
      Low cfm 282
      Silent operation m³/min 7.2
      Silent operation cfm 254
      Nom. cfm 368
      Nom. m³/min 7.6
    Heating Nom. cfm 367
      Nom. m³/min 10.4
Fan motor Model   KFD-220-34-4A
  Speed Steps   5 + silent, + auto
    Cooling High rpm 920
      Medium rpm 820
      Low rpm 720
      Silent operation rpm 620
    Heating High rpm 1,200
      Medium rpm 980
      Low rpm 760
      Silent operation rpm 680
  Output High W 34
Sound power level Cooling dBA 53
  Heating dBA 59
Sound pressure level Cooling High dBA 38
    Low dBA 32
    Silent operation dBA 29
  Heating High dBA 46
    Low dBA 33
    Silent operation dBA 30
    Nom. dBA 35
  Heating Nom. dBA 36
Refrigerant Type   R-410A
Piping connections Liquid OD mm 6.35
  Gas OD mm 9.5
  Drain   18
  Heat insulation   Both liquid and gas pipes
Air filter Type   Removable / washable / mildew proof
Air direction control Right, Left, Horizontal, Downward
Temperature control Microcomputer control
Control systems Infrared remote control   ARC433B67
Power input - 50Hz Cooling Nom. kW 0.078 (1), 0.078 (2), 0.078 (3)
  Heating Nom. kW 0.078 (1), 0.078 (2), 0.078 (3)
Standard Accessories Installation manual 1
  Operation manual 1
  Infrared remote control 1
  AAA dry-cell batteries 2
  Remote control holder 1
  Mounting plate 1
  Heat insulation tube (refrigerant pipe) 8
  Air purification filter 1
  Photocatalytic deodorizing filter 1
  Side cover 2
  Binding band 4
Power supply Name   VM
  Phase   1~
  Frequency Hz 50
  Voltage V 220-240
Current Nominal running current (RLA) - 50Hz Cooling A 0.38 (1), 0.36 (2), 0.35 (3)
    Heating A 0.38 (1), 0.36 (2), 0.35 (3)
Wiring connections - 50Hz For power supply Quantity   3
    Remark   4 for interunit wiring (earth wire included)
Notes (1) - 220V
  (2) - 230V
  (3) - 240V
  (4) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected.