Specifications Table for FLXS-B9 / RXS-L3

FLXS35BAVMB9 / RXS35L3V1B
Cooling capacity Nom. kW 3.5 (2)
Heating capacity Min. kW 1.4
  Nom. kW 4.0 (2)
  Max. kW 5.0
Nominal efficiency EER   2.88 (1)
  COP   3.57 (1)
  Annual energy consumption kWh 608
  Energy labeling Directive Cooling   B
    Heating   A
Space cooling Capacity Pdesign kW 3.50
  Energy efficiency class   B
  SEER   4.87
  Annual energy consumption kWh/a 252
Space heating (Average climate) Capacity Pdesign kW 2.90
  Energy efficiency class   A
  SCOP/A   3.80
  Annual energy consumption kWh/a 1,068
Piping connections Drain OD mm 18.0
  Gas OD mm 9.5
  Liquid OD mm 6.35
Notes (1) - EER/COP according to Eurovent 2012, for use outside EU only
  (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
  (3) - 220V
  (4) - 230V
  (5) - 240V