FLXS35BAVMB9 / RXS35L2V1B
Poff (Off mode) W 14.0
Cooling Psb (Standby mode cooling) W 14.0
  Cooling-=-Cooling cdc degradation cooling 0.25
Seasonal efficiency (according to EN14825) Cooling Pdesign kW 3.50
    Annual energy consumption kWh 252
    Seasonal efficiency (according to EN14825)-=-Cooling-=-Seasonal efficiency according to en14825 cooling energy efficiency class 4.87
    D Condition (20°C - 27/19) Pdc kW 1.42
      Seasonal efficiency (according to EN14825)-=-Cooling-=-D Condition (20°C - 27/19)-=-Eerd 9.91
    C Condition (25°C - 27/19) Pdc kW 1.66
      Seasonal efficiency (according to EN14825)-=-Cooling-=-C Condition (25°C - 27/19)-=-Eerd 6.90
    A Condition (35°C - 27/19) Pdc kW 3.50
      Seasonal efficiency (according to EN14825)-=-Cooling-=-A Condition (35°C - 27/19)-=-Eerd 2.88
    B Condition (30°C - 27/19) Pdc kW 2.58
      Seasonal efficiency (according to EN14825)-=-Cooling-=-B Condition (30°C - 27/19)-=-Eerd 4.59
  Heating (Average climate) Annual energy consumption kWh 1,068
    Pdesign kW 2.90
    Required back up heating cap at design conditions kW 0.45
    Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-Seasonal efficiency according to en14825 heating average climate scop a A
    TBivalent Pdh (declared heating cap) kW 2.57
      Tbiv (bivalent temperature) °C -7
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TBivalent-=-Copd declared cop 2.30
    C Condition (7°C) Pdh (declared heating cap) kW 1.05
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-C Condition (7°C)-=-Copd declared cop 4.81
    TOL Tol (temperature operating limit) °C -15
      Pdh (declared heating cap) kW 2.25
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TOL-=-Copd declared cop 1.90
    A Condition (-7°C) Pdh (declared heating cap) kW 2.57
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-A Condition (-7°C)-=-Copd declared cop 2.30
    D Condition (12°C) Pdh (declared heating cap) kW 1.23
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-D Condition (12°C)-=-Copd declared cop 6.22
    B Condition (2°C) Pdh (declared heating cap) kW 1.56
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-B Condition (2°C)-=-Copd declared cop 3.98
Cooling capacity Nom. Btu/h 11,900
  Min. kW 1.2
  Nom. kcal/h 3,010
  Max. kW 3.8
  Min. kcal/h 1,030
  Min. Btu/h 4,100
  Nom. kW 3.5
  Max. Btu/h 13,000
  Max. kcal/h 3,270
Pck (Crankcase heater mode) W 0.0
Nominal efficiency Annual energy consumption kWh 565 (0.000)
  Energy labeling Directive Heating B
  Nominal efficiency-=-Cop 3.10
Heating Heating-=-Heating cdh degradation heating 0.25
Piping connections Liquid OD mm 6.35
  Gas OD mm 9.5
  Drain OD mm 18.0
  Heat insulation Both liquid and gas pipes
Heating capacity Min. Btu/h 4,100
  Nom. Btu/h 13,600
  Max. kcal/h 4,300
  Max. Btu/h 17,100
  Nom. kW 4.0
  Min. kW 1.4
  Nom. kcal/h 3,440
  Min. kcal/h 1,030
  Max. kW 5.0
Pto (Thermostat off) W 75.0
Power input Cooling Min. kW 0.300
    Nom. kW 1.130
    Max. kW 1.260
  Heating Max. kW 1.850
    Min. kW 0.290
    Nom. kW 1.120
Cold season included Yes
Current Nominal running current (RLA) - 50Hz Heating A 5.6 (2), 5.3 (3), 5.1 (4)
    Cooling A 5.3 (2), 5.1 (3), 4.9 (4)
Notes EER/COP according to Eurovent 2012, for use outside EU only
  220V
  230V
  240V
  Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m
  Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load