Specifications Table for FLXS-B / RXS-L

FLXS25BAVMB / RXS25L2V1B FLXS50BAVMB / RXS50L2V1B
Poff (Off mode) W 14.0  
Cooling Psb (Standby mode cooling) W 14.0  
  Cooling-=-Cooling cdc degradation cooling 0.25  
Seasonal efficiency (according to EN14825) Cooling Pdesign kW 2.50  
    Annual energy consumption kWh 169  
    Seasonal efficiency (according to EN14825)-=-Cooling-=-Seasonal efficiency according to en14825 cooling energy efficiency class 5.19  
    D Condition (20°C - 27/19) Pdc kW 1.44  
      Seasonal efficiency (according to EN14825)-=-Cooling-=-D Condition (20°C - 27/19)-=-Eerd 10.56  
    C Condition (25°C - 27/19) Pdc kW 1.36  
      Seasonal efficiency (according to EN14825)-=-Cooling-=-C Condition (25°C - 27/19)-=-Eerd 8.40  
    A Condition (35°C - 27/19) Pdc kW 2.50  
      Seasonal efficiency (according to EN14825)-=-Cooling-=-A Condition (35°C - 27/19)-=-Eerd 3.74  
    B Condition (30°C - 27/19) Pdc kW 1.84  
      Seasonal efficiency (according to EN14825)-=-Cooling-=-B Condition (30°C - 27/19)-=-Eerd 5.96  
  Heating (Average climate) Annual energy consumption kWh 921  
    Pdesign kW 2.50  
    Required back up heating cap at design conditions kW 0.33  
    Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-Seasonal efficiency according to en14825 heating average climate scop a A  
    TBivalent Pdh (declared heating cap) kW 2.21  
      Tbiv (bivalent temperature) °C -7  
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TBivalent-=-Copd declared cop 2.33  
    C Condition (7°C) Pdh (declared heating cap) kW 1.10  
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-C Condition (7°C)-=-Copd declared cop 4.94  
    TOL Tol (temperature operating limit) °C -15  
      Pdh (declared heating cap) kW 2.10  
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TOL-=-Copd declared cop 1.92  
    A Condition (-7°C) Pdh (declared heating cap) kW 2.21  
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-A Condition (-7°C)-=-Copd declared cop 2.33  
    D Condition (12°C) Pdh (declared heating cap) kW 1.28  
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-D Condition (12°C)-=-Copd declared cop 6.25  
    B Condition (2°C) Pdh (declared heating cap) kW 1.35  
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-B Condition (2°C)-=-Copd declared cop 4.02  
Cooling capacity Nom. Btu/h 8,500 16,730
  Min. kW 1.2 0.9
  Nom. kcal/h 2,150 4,210
  Max. kW 3.0 5.3
  Min. kcal/h 1,030 770
  Min. Btu/h 4,100 3,070
  Nom. kW 2.5 4.9
  Max. Btu/h 10,200 18,090
  Max. kcal/h 2,580 4,560
Pck (Crankcase heater mode) W 0.0  
Nominal efficiency Annual energy consumption kWh 325 (0.000) 860
  Energy labeling Directive Heating A  
  Nominal efficiency-=-Cop 3.85  
Heating Heating-=-Heating cdh degradation heating 0.25  
Piping connections Liquid OD mm 6.35 6.35
  Gas OD mm 9.5 12.7
  Drain OD mm 18.0 20
  Heat insulation Both liquid and gas pipes  
Heating capacity Min. Btu/h 4,100 3,070
  Nom. Btu/h 11,600 20,830
  Max. kcal/h 3,870 6,450
  Max. Btu/h 15,400 18,090
  Nom. kW 3.4 6.1
  Min. kW 1.2 0.9
  Nom. kcal/h 2,920 5,250
  Min. kcal/h 1,030 770
  Max. kW 4.5 7.5
Pto (Thermostat off) W 70.0 80.0
Power input Cooling Min. kW 0.300 0.450
    Nom. kW 0.650 1.720
    Max. kW 0.860 1.950
  Heating Max. kW 1.490 3.540
    Min. kW 0.290 0.310
    Nom. kW 0.960 1.820
Cold season included Yes  
Current Nominal running current (RLA) - 50Hz Heating A 4.7 (2), 4.5 (3), 4.3 (4) 8.4 (2), 8.0 (3), 7.7 (4)
    Cooling A 3.7 (2), 3.6 (3), 3.4 (4) 8.0 (2), 7.6 (3), 7.3 (4)
Notes EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only
  220V (2) - 220V
  230V (3) - 230V
  240V (4) - 240V
  Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (5) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m
  Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (6) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (7) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
Nominal efficiency EER     2.85
  COP     3.35
  Energy labeling Directive Cooling     C
    Heating     C
Space cooling Capacity Pdesign kW   4.90
  Energy efficiency class     A
  SEER     5.25
  Annual energy consumption kWh/a   326
  A Condition (35°C - 27/19) Pdc kW   4.90
    EERd     3.08
  B Condition (30°C - 27/19) Pdc kW   3.61
    EERd     4.78
  C Condition (25°C - 27/19) Pdc kW   2.32
    EERd     7.19
  D Condition (20°C - 27/19) Pdc kW   2.11
    EERd     10.04
Space heating (Average climate) Capacity Pdesign kW   4.20
  Energy efficiency class     A
  SCOP/A     3.80
  Annual energy consumption kWh/a   1,546
  Required back up heating cap at design conditions kW   0.37
  TOL Tol (temperature operating limit) °C   -15
    Pdh (declared heating cap) kW   4.03
    COPd (declared COP)     1.82
  TBivalent Tbiv (bivalent temperature) °C   -7
    Pdh (declared heating cap) kW   3.72
    COPd (declared COP)     2.27
  A Condition (-7°C) Pdh (declared heating cap) kW   3.72
    COPd (declared COP)     2.27
  B Condition (2°C) Pdh (declared heating cap) kW   2.26
    COPd (declared COP)     4.01
  C Condition (7°C) Pdh (declared heating cap) kW   1.59
    COPd (declared COP)     4.76
  D Condition (12°C) Pdh (declared heating cap) kW   1.86
    COPd (declared COP)     5.96
Power consumption in other than active mode Crankcase heater mode PCK W   0.0
  Off mode POFF W   15.0
  Standby mode Cooling PSB W   15.0
Cooling Cdc (Degradation cooling)     0.25
Heating Cdh (Degradation heating)     0.25
Cooling function included   Yes
Heating function included   Yes
Average climate included   Yes
Cold season included   No
Warm season included   No
Piping connections Heat insulation     Both liquid and gas pipes