|
FHQ100CBVEB / RZQSG100L8Y1B |
FHQ35CBVEB / FHQ35CBVEB / FHQ35CBVEB / RZQSG100L8Y1B |
FHQ50CBVEB / FHQ50CBVEB / RZQSG100L8Y1B |
FHQ125CBVEB / RZQSG125L8Y1B |
FHQ35CBVEB / FHQ35CBVEB / FHQ35CBVEB / FHQ35CBVEB / RZQSG125L8Y1B |
FHQ50CBVEB / FHQ50CBVEB / FHQ50CBVEB / RZQSG125L8Y1B |
FHQ60CBVEB / FHQ60CBVEB / RZQSG125L8Y1B |
FHQ140CBVEB / RZQSG140L7Y1B |
Cooling capacity
|
Nom.
|
kW
|
9.5
|
|
|
12.0
|
|
|
|
13.4
|
Space cooling
|
SEER
|
|
5.61
|
5.10
|
5.10
|
5.61
|
4.80
|
4.80
|
4.80
|
|
Annual energy consumption
|
kWh/a
|
593
|
652
|
652
|
749
|
875
|
875
|
875
|
|
Capacity
|
Pdesign
|
kW
|
9.5
|
9.50
|
9.50
|
12
|
12.00
|
12.00
|
12.00
|
|
Energy efficiency class
|
|
A+
|
B
|
B
|
A+
|
B
|
B
|
B
|
Space heating (Average climate)
|
Capacity
|
Pdesign
|
kW
|
7.6
|
7.60
|
7.60
|
7.6
|
7.60
|
7.60
|
7.60
|
|
SCOP/A
|
|
3.91
|
3.80
|
3.80
|
4.01
|
3.80
|
3.80
|
3.80
|
|
Energy efficiency class
|
|
A
|
A
|
A
|
A+
|
A
|
A
|
A
|
|
Annual energy consumption
|
kWh/a
|
2,722
|
2,800
|
2,800
|
2,654
|
2,800
|
2,800
|
2,800
|
Nominal efficiency
|
EER
|
|
3.21
|
|
|
2.89
|
|
|
|
3.01
|
|
Annual energy consumption
|
kWh
|
1,480
|
|
|
2,075
|
|
|
|
2,225
|
|
COP
|
|
3.61
|
|
|
3.62
|
|
|
|
3.41
|
|
Energy labeling Directive
|
Cooling
|
|
A
|
|
|
C
|
|
|
|
B
|
|
|
Heating
|
|
A
|
|
|
A
|
|
|
|
B
|
Heating capacity
|
Nom.
|
kW
|
10.8
|
|
|
13.5
|
|
|
|
15.5
|
Notes
|
(1) - EER/COP according to Eurovent 2012, for use outside EU only
|
|
|
(1) - EER/COP according to Eurovent 2012, for use outside EU only
|
|
|
|
(1) - EER/COP according to Eurovent 2012, for use outside EU only
|
|
(2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
|
|
|
(2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
|
|
|
|
(2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
|