Product Features
- Ideal for comfortable air flow in wide rooms thanks to Coanda effect: up to 100° discharge angle
- Top efficiency: - Energy labels up to A++ (cooling) /A+ (heating) for RZQG71/100L9V1 + FCQG71/100F - compressor that offers substantial efficiency improvements - control logic that optimises efficiency at the most frequently encountered operating conditio
- Even rooms with ceilings up to 3.8m can be heated up or cooled down very easily without capacity loss
- Replace existing systems with R-32 technology without needing to replace the piping
- Can easily be mounted in corners and narrow spaces, as it only needs 30mm lateral service space
- Guarantees operation in both heating and cooling mode down to -15°C
- Reduced energy consumption thanks to specially developed DC fan motor and drain pump
- With a gas cooled PCB reliable cooling is guaranteed as it is not influenced by ambient temperature
- Maximum piping length up to 50m, minimum piping length is 5m.
- Stylish unit blends easily with any interior. The flaps close entirely when the unit is not operating and there are no air intake grilles visible
- No optional adapter needed for DIII-connection, link your unit into the wider building management system.
- Outdoor units for pair, twin, triple, double twin application
- Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
- Drain pump kit available as accessory
- Fresh air intake integrated in the same system thus reducing installation cost as no additional ventilation device is required
- Units optimized for seasonal efficiency give an indication on how efficient an air conditioner operates over an entire heating or cooling season.
Benefits
Documentation
Sorry, we could not find any documents.