FHQ100CBVEB / RZQG71L9V1B FHQ71CBVEB / RZQG71L9V1B FHQ140CBVEB / RZQG100L9V1B FHQ100CBVEB / RZQG100L9V1B FHQ140CBVEB / RZQG125L9V1B FHQ125CBVEB / RZQG125L9V1B FHQ140CBVEB / RZQG140L9V1B
Indoor unit   FHQ71C          
Outdoor unit   RZQG71L9V1          
Cooling capacity Nom. kW   6.8   9.5   12.0 13.4
Heating capacity Nom. kW   7.5   10.8   13.5 15.5
Power input Cooling Nom. kW   1.78   2.49   3.58 4.05
  Heating Nom. kW   1.82   2.61   3.48 4.27
Nominal efficiency EER   3.82   3.81   3.35 3.31
  COP   4.13   4.15   3.89 3.63
  Annual energy consumption kWh   890 (0.000)   1,245   1,790 2,025 (0.000)
  Energy labeling Directive Cooling   A   A   A A
    Heating   A   A   A A
Space cooling Energy efficiency class   A++ A++ A++ A++ A+ A+  
  Capacity Pdesign kW 6.80 6.80 9.50 9.50 12.00 12.00  
  SEER   6.95 6.86 6.11 6.11 6.01 6.01  
  Annual energy consumption kWh/a 343 347 545 545 699 699  
  A Condition (35°C - 27/19) Pdc kW 6.80 6.80 9.50 9.50 12.00 12.00  
    EERd   3.82 3.82 4.13 4.13 3.52 3.52  
    Power input kW 1.79 1.79 2.31 2.31 3.41 3.41  
  B Condition (30°C - 27/19) Pdc kW 5.16 5.16 7.16 7.16 8.84 8.84  
    EERd   5.03 5.03 4.49 4.49 4.51 4.51  
    Power input kW 1.03 1.03 1.60 1.60 1.97 1.97  
  C Condition (25°C - 27/19) Pdc kW 4.01 4.01 5.66 5.66 5.92 5.92  
    EERd   9.44 9.44 7.87 7.87 7.41 7.41  
    Power input kW 0.43 0.43 0.72 0.72 0.80 0.80  
  D Condition (20°C - 27/19) Pdc kW 4.17 4.17 5.87 5.87 5.64 5.64  
    EERd   12.57 12.57 10.13 10.13 9.60 9.60  
    Power input kW 0.34 0.34 0.58 0.58 0.59 0.59  
Space heating (Average climate) Energy efficiency class   A+ A+ A++ A++ A+ A+  
  Capacity Pdesign kW 7.60 7.60 11.30 11.30 14.13 14.13  
  SCOP/A   4.32 4.32 4.61 4.61 4.23 4.23  
  SCOPnet/A   4.34 4.34 4.64 4.64 4.25 4.25  
  Pdh Heating capacity at -10° kW 6.74 6.74 9.72 9.72 12.51 12.51  
  Annual energy consumption kWh/a 2,463 2,463 3,432 3,432 4,677 4,677  
  Required back up heating cap at design conditions kW 0.86 0.86 1.58 1.58 1.62 1.62  
  TOL Tol (temperature operating limit) °C -15 -15 -15 -15 -15 -15  
    Pdh (declared heating cap) kW 6.76 6.76 9.23 9.23 12.52 12.52  
    COPd (declared COP)   2.14 2.14 2.63 2.63 2.06 2.06  
    Power input kW 3.16 3.16 3.51 3.51 6.08 6.08  
  TBivalent Tbiv (bivalent temperature) °C -7 -7 -7 -7 -7 -7  
    Pdh (declared heating cap) kW 6.72 6.72 10.00 10.00 12.50 12.50  
    COPd (declared COP)   2.97 2.97 3.62 3.62 2.52 2.52  
    Power input kW 2.27 2.27 2.77 2.77 4.97 4.97  
  A Condition (-7°C) Pdh (declared heating cap) kW 6.72 6.72 10.00 10.00 12.50 12.50  
    COPd (declared COP)   2.97 2.97 3.62 3.62 2.52 2.52  
    Power input kW 2.27 2.27 2.77 2.77 4.97 4.97  
  B Condition (2°C) Pdh (declared heating cap) kW 4.76 4.76 6.52 6.52 7.61 7.61  
    COPd (declared COP)   4.00 4.00 4.03 4.03 3.90 3.90  
    Power input kW 1.19 1.19 1.62 1.62 1.96 1.96  
  C Condition (7°C) Pdh (declared heating cap) kW 2.96 2.96 4.20 4.20 4.89 4.89  
    COPd (declared COP)   6.61 6.61 6.56 6.56 6.56 6.56  
    Power input kW 0.45 0.45 0.65 0.65 0.75 0.75  
  D Condition (12°C) Pdh (declared heating cap) kW 3.37 3.37 4.80 4.80 5.36 5.36  
    COPd (declared COP)   7.63 7.63 7.60 7.60 7.71 7.71  
    Power input kW 0.45 0.45 0.64 0.64 0.70 0.70  
Pto (Thermostat off) W 7.0 7.0 9.0 9.0 9.0 9.0  
Power consumption in other than active mode Standby mode Cooling PSB W 7.0 9.1 9.0   9.0    
    Heating PSB W 7.0 9.1 9.0   9.0    
  Crankcase heater mode PCK W 0.0 0.0 0.0   0.0    
  Off mode POFF W 0.0 0.0 0.0   0.0    
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25 0.25 0.25 0.25  
Heating Cdh (Degradation heating)   0.25 0.25 0.25 0.25 0.25 0.25  
Cooling function included Yes Yes Yes Yes Yes Yes  
Heating function included Yes Yes Yes Yes Yes Yes  
Average climate included Yes Yes Yes Yes Yes Yes  
Cold season included No No No No No No  
Warm season included No No No No No No  
Ecolabel logo No No No No No No  
Eurovent Sound power level outdoor Cooling Nom. dBA 64 64 66 66 67 67  
  Sound power level indoor Cooling Nom. dBA 60 55 64 60 64 62  
Notes   Annual energy consumption is according to Energy labeling directive 2002/31/EC   (1) - EER/COP according to Eurovent 2012, for use outside EU only   (1) - EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only
    SEER and SCOP are according to EN 14825   (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load   (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
Power consumption in other than active mode Standby mode Cooling PSB W       9.0   9.0  
    Heating PSB W       9.0   9.0  
  Crankcase heater mode PCK W       0.0   0.0  
  Off mode POFF W       0.0   0.0