Specifications Table for FHQ-CB / RXS-L

FHQ50CBVEB / RXS50L2V1B FHQ60CBVEB / RXS60L2V1B
Poff (Off mode) W 15.0 15.0
Cooling Psb (Standby mode cooling) W 15.0 15.0
  Cooling-=-Cooling cdc degradation cooling 0.25 0.25
Eurovent Sound power level indoor Cooling Nom. dBA 54 54
  Sound power level outdoor Cooling Nom. dBA 62 62
Seasonal efficiency (according to EN14825) Cooling Pdesign kW 5.00 5.70
    Annual energy consumption kWh 298 332
    Seasonal efficiency (according to EN14825)-=-Cooling-=-Seasonal efficiency according to en14825 cooling energy efficiency class 5.87 6.02
    D Condition (20°C - 27/19) Pdc kW 2.18 2.41
      Seasonal efficiency (according to EN14825)-=-Cooling-=-D Condition (20°C - 27/19)-=-Eerd 10.67 10.93
    C Condition (25°C - 27/19) Pdc kW 2.37 2.70
      Seasonal efficiency (according to EN14825)-=-Cooling-=-C Condition (25°C - 27/19)-=-Eerd 7.73 7.78
    A Condition (35°C - 27/19) Pdc kW 5.00 5.70
      Seasonal efficiency (according to EN14825)-=-Cooling-=-A Condition (35°C - 27/19)-=-Eerd 3.27 3.31
    B Condition (30°C - 27/19) Pdc kW 3.69 4.20
      Seasonal efficiency (according to EN14825)-=-Cooling-=-B Condition (30°C - 27/19)-=-Eerd 5.14 5.17
  Heating (Average climate) Annual energy consumption kWh 1,578 1,705
    Pdh Heating capacity at -10° kW 3.85 4.08
    Pdesign kW 4.35 4.71
    Required back up heating cap at design conditions kW 0.50 0.63
    Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-Seasonal efficiency according to en14825 heating average climate scop a A A
    TBivalent Pdh (declared heating cap) kW 3.85 4.17
      Tbiv (bivalent temperature) °C -7 -7
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TBivalent-=-Copd declared cop 2.24 2.31
    C Condition (7°C) Pdh (declared heating cap) kW 1.54 1.63
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-C Condition (7°C)-=-Copd declared cop 4.85 4.71
    TOL Tol (temperature operating limit) °C -15 -15
      Pdh (declared heating cap) kW 3.86 3.92
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TOL-=-Copd declared cop 1.86 1.84
    A Condition (-7°C) Pdh (declared heating cap) kW 3.85 4.17
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-A Condition (-7°C)-=-Copd declared cop 2.24 2.31
    D Condition (12°C) Pdh (declared heating cap) kW 1.80 1.74
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-D Condition (12°C)-=-Copd declared cop 6.04 5.96
    B Condition (2°C) Pdh (declared heating cap) kW 2.33 2.54
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-B Condition (2°C)-=-Copd declared cop 4.03 4.06
Pck (Crankcase heater mode) W 0.0 0.0
Heating Heating-=-Heating cdh degradation heating 0.25 0.25
Pto (Thermostat off) W 10.0 10.0
Cold season included Yes Yes