Specifications Table for FHQ-C

FHQ35CAVEB FHQ50CAVEB FHQ60CAVEB FHQ71CAVEB FHQ100CAVEB FHQ125CAVEB FHQ140CAVEB
Casing Colour   Fresh White Fresh White Fresh White Fresh White Fresh White Fresh White Fresh White
  Material   Resin, sheet metal Resin, sheet metal Resin, sheet metal Resin, sheet metal Resin, sheet metal Resin, sheet metal Resin, sheet metal
Dimensions Unit Height mm 235 235 235 235 235 235 235
    Width mm 960 960 1,270 1,270 1,590 1,590 1,590
    Depth mm 690 690 690 690 690 690 690
Weight Unit kg 24 25 31 32 38 38 38
Sound power level Cooling dBA 53 54 54 55 60 62 64
  Heating dBA 53 54 54 55 60 62 64
Sound pressure level Cooling High dBA 36 37 37 38 42 44 46
    Nom. dBA 34 35 35 36 38 41 42
    Low dBA 31 32 33 34 34 37 38
  Heating High dBA 36 37 37 38 42 44 46
    Nom. dBA 34 35 35 36 38 41 42
    Low dBA 31 32 33 34 34 37 38
Piping connections Liquid OD mm 6.35 6.35 6.35 9.52 9.52 9.52 9.52
  Gas OD mm 9.5 12.7 12.7 15.9 15.9 15.9 15.9
  Drain   VP20 VP20 VP20 VP20 VP20 VP20 VP20
Control systems Infrared remote control   BRC7G53 BRC7G53 BRC7G53 BRC7G53 BRC7G53 BRC7G53 BRC7G53
  Wired remote control   BRC1D52, BRC1E52A/B BRC1D52, BRC1E52A/B BRC1D52, BRC1E52A/B BRC1D52, BRC1E52A/B BRC1D52, BRC1E52A/B BRC1D52, BRC1E52A/B BRC1D52, BRC1E52A/B
Power supply Name   VE VE VE VE VE VE VE
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60 50/60 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220