FHQ100CAVEB / RZQG71L9V1B FHQ71CAVEB / RZQG71L9V1B FHQ140CAVEB / RZQG100L9V1B FHQ100CAVEB / RZQG100L9V1B FHQ140CAVEB / RZQG125L9V1B FHQ71CAVEB / FHQ71CAVEB / RZQG125L9V1B FHQ125CAVEB / RZQG125L9V1B FHQ140CAVEB / RZQG140L9V1B
Indoor unit FHQ100C FHQ71C FHQ140C FHQ100C FCQG140F FHQ71C FHQ125C FHQ140C
Outdoor unit RZQG71L9V1 RZQG71L9V1 RZQG100L9V1 RZQG100L9V1 RZQG125L9V1 RZQG125L9V1 RZQG125L9V1 RZQG140L9V1
Cooling capacity Nom. kW   6.8   9.5     12.0 13.4
Heating capacity Nom. kW   7.5   10.8     13.5 15.5
Power input Cooling Nom. kW   1.78   2.49     3.58 4.05
  Heating Nom. kW   1.82   2.60     3.48 4.27
Nominal efficiency EER   3.82   3.81     3.35 3.31
  COP   4.13   4.15     3.89 3.63
  Annual energy consumption kWh   890 (0.000)   1,245 (0.000)     1,790 (0.000)  
  Energy labeling Directive Cooling   A   A     A  
    Heating   A   A     A  
Space cooling Energy efficiency class   A++ A++ A++ A++ A+ B A+  
  Capacity Pdesign kW 6.80 6.80 9.50 9.50 12.00 12.00 12.00  
  SEER   6.95 6.95 6.11 6.11 6.01 5.10 6.01  
  Annual energy consumption kWh/a 343 343 545 545 699 824 699  
  A Condition (35°C - 27/19) Pdc kW 6.80 6.80 9.50 9.50 12.00 12.00 12.00  
    EERd   3.82 3.82 4.13 4.13 3.52 3.61 3.52  
    Power input kW 1.79 1.79 2.31 2.31 3.41 3.33 3.41  
  B Condition (30°C - 27/19) Pdc kW 5.16 5.16 7.16 7.16 8.84 8.84 8.84  
    EERd   5.03 5.03 4.49 4.49 4.51 4.91 4.51  
    Power input kW 1.03 1.03 1.60 1.60 1.97 1.81 1.97  
  C Condition (25°C - 27/19) Pdc kW 4.01 4.01 5.66 5.66 5.92 6.10 5.92  
    EERd   9.44 9.44 7.87 7.87 7.41 5.88 7.41  
    Power input kW 0.43 0.43 0.72 0.72 0.80 1.04 0.80  
  D Condition (20°C - 27/19) Pdc kW 4.17 4.17 5.87 5.87 5.64 5.85 5.64  
    EERd   12.57 12.57 10.13 10.13 9.60 7.43 9.60  
    Power input kW 0.34 0.34 0.58 0.58 0.59 0.79 0.59  
Space heating (Average climate) Energy efficiency class   A+ A+ A++ A++ A+ A A+  
  Capacity Pdesign kW 7.60 7.60 11.30 11.30 14.13 12.71 14.13  
  SCOP/A   4.32 4.32 4.61 4.61 4.23 3.80 4.23  
  SCOPnet/A   4,342.00 4.34 4,641.00 4.64 4,251.00 3,834.00 4.25  
  Annual energy consumption kWh/a 2,463 2,463 3,432 3,432 4,677 4,683 4,677  
  Required back up heating cap at design conditions kW 0.86 0.86 1.58 1.58 1.62 1.29 1.62  
  TOL Tol (temperature operating limit) °C -15 -15 -15 -15 -15 -15 -15  
    Pdh (declared heating cap) kW 6.76 6.76 9.23 9.23 12.52 11.72 12.52  
    COPd (declared COP)   2.14 2.14 2.63 2.63 2.06 2.16 2.06  
    Power input kW 3.16 3.16 3.51 3.51 6.08 5.43 6.08  
  TBivalent Tbiv (bivalent temperature) °C -7 -7 -7 -7 -7 -7 -7  
    Pdh (declared heating cap) kW 6.72 6.72 10.00 10.00 12.50 11.24 12.50  
    COPd (declared COP)   2.97 2.97 3.62 3.62 2.52 3.07 2.52  
    Power input kW 2.27 2.27 2.77 2.77 4.97 3.67 4.97  
  A Condition (-7°C) Pdh (declared heating cap) kW 6.72 6.72 10.00 10.00 12.50 11.24 12.50  
    COPd (declared COP)   2.97 2.97 3.62 3.62 2.52 3.07 2.52  
    Power input kW 2.27 2.27 2.77 2.77 4.97 3.67 4.97  
  B Condition (2°C) Pdh (declared heating cap) kW 4.76 4.76 6.52 6.52 7.61 7.20 7.61  
    COPd (declared COP)   4.00 4.00 4.03 4.03 3.90 3.32 3.90  
    Power input kW 1.19 1.19 1.62 1.62 1.96 2.17 1.96  
  C Condition (7°C) Pdh (declared heating cap) kW 2.96 2.96 4.20 4.20 4.89 4.74 4.89  
    COPd (declared COP)   6.61 6.61 6.56 6.56 6.56 5.35 6.56  
    Power input kW 0.45 0.45 0.65 0.65 0.75 0.89 0.75  
  D Condition (12°C) Pdh (declared heating cap) kW 3.37 3.37 4.80 4.80 5.36 5.39 5.36  
    COPd (declared COP)   7.63 7.63 7.60 7.60 7.71 6.23 7.71  
    Power input kW 0.45 0.45 0.64 0.64 0.70 0.87 0.70  
Pto (Thermostat off) W 7.0 7.0 9.0 9.0 9.0 142.0 9.0  
Power consumption in other than active mode Standby mode Cooling PSB W 7.0 7.0 9.0 9.0 9.0 13.0 9.0  
    Heating PSB W 7.0 7.0 9.0 9.0 9.0 16.0 9.0  
  Crankcase heater mode PCK W 0.0 0.0 0.0 0.0 0.0 0.0 0.0  
  Off mode POFF W 0.0 0.0 0.0 0.0 0.0 0.0 0.0  
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25 0.25 0.25 0.25 0.25  
Heating Cdh (Degradation heating)   0.25 0.25 0.25 0.25 0.25 0.25 0.25  
Cooling function included Yes Yes Yes Yes Yes Yes Yes  
Heating function included Yes Yes Yes Yes Yes Yes Yes  
Average climate included Yes Yes Yes Yes Yes Yes Yes  
Cold season included No No No No No No No  
Warm season included No No No No No No No  
Ecolabel logo No No No No No No No  
Notes   EER/COP according to Eurovent 2012, for use outside EU only   EER/COP according to Eurovent 2012, for use outside EU only     EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only
    Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load   Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load     Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load