Specifications Table for FHQ-C / RZQG-L(8)Y1

FHQ71CAVEB / RZQG71L8Y1B FHQ100CAVEB / RZQG71L8Y1B FHQ100CAVEB / RZQG100L8Y1B FHQ140CAVEB / RZQG100L8Y1B FHQ125CAVEB / RZQG125L8Y1B FHQ71CAVEB / FHQ71CAVEB / RZQG125L8Y1B FHQ140CAVEB / RZQG125L8Y1B FHQ140CAVEB / RZQG140L7Y1B
Poff (Off mode) W 0   0   0      
Cooling Psb (Standby mode cooling) W 7   9   9      
  Cooling-=-Cooling cdc degradation cooling 0.25   0.25   0.25      
Seasonal efficiency (according to EN14825) Cooling Pdesign kW 6.8   9.5   12      
    Annual energy consumption kWh 343   545   699      
    Seasonal efficiency (according to EN14825)-=-Cooling-=-Seasonal efficiency according to en14825 cooling energy efficiency class 6.95   6.11   6.01      
    D Condition (20°C - 27/19) Pdc kW 4.17   5.87   5.64      
      power input kW 0.34   0.58   0.59      
      Seasonal efficiency (according to EN14825)-=-Cooling-=-D Condition (20°C - 27/19)-=-Eerd 12.58   10.14   9.69      
    C Condition (25°C - 27/19) power input kW 0.43   0.73   0.8      
      Pdc kW 4.01   5.66   5.92      
      Seasonal efficiency (according to EN14825)-=-Cooling-=-C Condition (25°C - 27/19)-=-Eerd 9.47   7.86   7.45      
    A Condition (35°C - 27/19) power input kW 1.79   2.31   3.41      
      Pdc kW 6.8   9.5   12      
      Seasonal efficiency (according to EN14825)-=-Cooling-=-A Condition (35°C - 27/19)-=-Eerd 3.82   4.13   3.52      
    B Condition (30°C - 27/19) Pdc kW 5.16   7.16   8.84      
      power input kW 1.04   1.6   2      
      Seasonal efficiency (according to EN14825)-=-Cooling-=-B Condition (30°C - 27/19)-=-Eerd 5   4.5   4.44      
  Heating (Average climate) Annual energy consumption kWh 2,463   3,432   4,677      
    Pdesign kW 7.6   11.3   14.13      
    Required back up heating cap at design conditions kW 0.86   1.59   1.62      
    Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-Seasonal efficiency according to en14825 heating average climate scopnet a A+   A++   A+      
    TBivalent Pdh (declared heating cap) kW 6.72   10   12.5      
      Power input kW 2.28   2.78   4.97      
      Tbiv (bivalent temperature) °C -7   -7   -7      
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TBivalent-=-Copd declared cop 2.95   3.61   2.52      
    C Condition (7°C) Pdh (declared heating cap) kW 2.95   4.21   4.89      
      Power input kW 0.45   0.65   0.75      
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-C Condition (7°C)-=-Copd declared cop 6.67   6.54   6.57      
    TOL Tol (temperature operating limit) °C -15   -15   -15      
      Pdh (declared heating cap) kW 6.76   9.22   12.52      
      Power input kW 3.21   3.5   6.05      
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TOL-=-Copd declared cop 2.11   2.64   2.07      
    A Condition (-7°C) Pdh (declared heating cap) kW 6.72   10   12.5      
      Power input kW 2.28   2.78   4.97      
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-A Condition (-7°C)-=-Copd declared cop 2.95   3.61   2.52      
    D Condition (12°C) Pdh (declared heating cap) kW 3.36   4.81   5.37      
      Power input kW 0.44   0.64   0.74      
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-D Condition (12°C)-=-Copd declared cop 7.7   7.58   7.35      
    B Condition (2°C) Power input kW 1.19   1.62   1.95      
      Pdh (declared heating cap) kW 4.74   6.54   7.61      
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-B Condition (2°C)-=-Copd declared cop 3.99   4.04   3.92      
Cooling capacity Nom. kW 6.8   9.5   12.0     13.4
Pck (Crankcase heater mode) W 0   0   0      
Nominal efficiency Annual energy consumption kWh 890 (0.000)   1,245 (0.000)   1,790 (0.000)      
  Energy labeling Directive Heating A   A   A      
  Nominal efficiency-=-Cop 3.82   3.81   3.35     3.31
Heating Psb (Standby mode heating) W 7   9   9      
  Heating-=-Heating cdh degradation heating 0.25   0.25   0.25      
Heating capacity Nom. kW 7.5   10.8   13.5     15.5
Pto (Thermostat off) W 7   9   9      
Power input Cooling Nom. kW 1.78   2.49   3.58     4.05
  Heating Nom. kW 1.82   2.60   3.48     4.27
Indoor unit Yes   Yes   Yes     RZQG140LY1
Notes EER/COP according to Eurovent 2012, for use outside EU only   EER/COP according to Eurovent 2012, for use outside EU only   EER/COP according to Eurovent 2012, for use outside EU only     EER/COP according to Eurovent 2012, for use outside EU only
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load   Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load   Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load     Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
Space cooling Energy efficiency class     A++   A++   B A+  
  Capacity Pdesign kW   6.80   9.50   12.00 12.00  
  SEER     6.95   6.11   5.10 6.01  
  Annual energy consumption kWh/a   343   545   824 699  
Space heating (Average climate) Energy efficiency class     A+   A++   A A+  
  Capacity Pdesign kW   7.60   11.30   12.71 14.13  
  SCOP/A     4.32   4.61   3.80 4.23  
  Annual energy consumption kWh/a   2,463   3,432   4,683 4,677