|
FHQ35CAVEB / RXS35L3V1B |
Cooling capacity |
Min. |
kW |
1.4 |
|
Nom. |
kW |
3.40 (2) |
|
Max. |
kW |
4.0 |
Heating capacity |
Min. |
kW |
1.3 |
|
Nom. |
kW |
4.00 (2) |
|
Max. |
kW |
5.1 |
Nominal efficiency |
EER |
|
3.58 (1) |
|
COP |
|
4.08 (1) |
|
Annual energy consumption |
kWh |
475 |
|
Energy labeling Directive |
Cooling |
|
A |
|
|
Heating |
|
A |
Space cooling |
Capacity |
Pdesign |
kW |
3.40 |
|
Energy efficiency class |
|
A++ |
|
SEER |
|
6.18 |
|
Annual energy consumption |
kWh/a |
193 |
Space heating (Average climate) |
Capacity |
Pdesign |
kW |
3.10 |
|
Energy efficiency class |
|
A+ |
|
SCOP/A |
|
4.43 |
|
Annual energy consumption |
kWh/a |
981 |
Piping connections |
Drain |
OD |
Mm |
VP20 |
|
Gas |
OD |
Mm |
9.5 |
|
Liquid |
OD |
Mm |
6.35 |
Notes |
(1) - EER/COP according to Eurovent 2012, for use outside EU only |
|
(2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load |
|
(3) - 220V |
|
(4) - 230V |
|
(5) - 240V |