FHQ60CAVEB / RXS60F4V1B
Poff (Off mode) W 15.0
Cooling Psb (Standby mode cooling) W 15.0
Seasonal efficiency (according to EN14825) Cooling Pdesign kW 7.20
    Annual energy consumption kWh 360
    Seasonal efficiency (according to EN14825)-=-Cooling-=-Seasonal efficiency according to en14825 cooling energy efficiency class 5.54
    D Condition (20°C - 27/19) Pdc kW 2.38
      power input kW 0.22
      Seasonal efficiency (according to EN14825)-=-Cooling-=-D Condition (20°C - 27/19)-=-Eerd 10.79
    C Condition (25°C - 27/19) power input kW 0.37
      Pdc kW 2.80
      Seasonal efficiency (according to EN14825)-=-Cooling-=-C Condition (25°C - 27/19)-=-Eerd 7.50
    A Condition (35°C - 27/19) power input kW 1.84
      Pdc kW 5.70
      Seasonal efficiency (according to EN14825)-=-Cooling-=-A Condition (35°C - 27/19)-=-Eerd 3.09
    B Condition (30°C - 27/19) Pdc kW 4.36
      power input kW 0.88
      Seasonal efficiency (according to EN14825)-=-Cooling-=-B Condition (30°C - 27/19)-=-Eerd 4.98
  Heating (Average climate) Annual energy consumption kWh 2,026.36
    Pdesign kW 5.07
    Required back up heating cap at design conditions kW 1.65
    Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-Seasonal efficiency according to en14825 heating average climate scop a A
    TBivalent Pdh (declared heating cap) kW 4.49
      Power input kW 2.18
      Tbiv (bivalent temperature) °C -7
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TBivalent-=-Copd declared cop 2.06
    C Condition (7°C) Pdh (declared heating cap) kW 1.73
      Power input kW 0.40
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-C Condition (7°C)-=-Copd declared cop 4.37
    TOL Tol (temperature operating limit) °C -15
      Pdh (declared heating cap) kW 3.42
      Power input kW 2.01
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TOL-=-Copd declared cop 1.70
    A Condition (-7°C) Pdh (declared heating cap) kW 4.45
      Power input kW 2.16
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-A Condition (-7°C)-=-Copd declared cop 2.06
    D Condition (12°C) Pdh (declared heating cap) kW 1.72
      Power input kW 0.32
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-D Condition (12°C)-=-Copd declared cop 5.42
    B Condition (2°C) Power input kW 0.73
      Pdh (declared heating cap) kW 2.70
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-B Condition (2°C)-=-Copd declared cop 3.69
Cooling capacity Nom. kW 5.7
Pck (Crankcase heater mode) W 0.0
Nominal efficiency Annual energy consumption kWh 875 (0.000)
  Energy labeling Directive Heating A
  Nominal efficiency-=-Cop 3.26
Heating Psb (Standby mode heating) W 15.0
Heating capacity Nom. kW 7.2
Pto (Thermostat off) W 91
Power input Cooling Nom. kW 1.75
  Heating Nom. kW 2.17
Notes EER/COP according to Eurovent 2012, for use outside EU only
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load