Specifications Table for FHQ-C / RXL-K

FHQ35CAVEB / RXL35K2V1B FHQ50CAVEB / RXL50K2V1B
Poff (Off mode) W 14.0 15.0
Cooling Psb (Standby mode cooling) W 14.0 15.0
  Cooling-=-Cooling cdc degradation cooling 0.25 0.25
Seasonal efficiency (according to EN14825) Cooling Pdesign kW 3.40 5.00
    Annual energy consumption kWh 224 316
    Seasonal efficiency (according to EN14825)-=-Cooling-=-Seasonal efficiency according to en14825 cooling energy efficiency class 5.32 5.54
    D Condition (20°C - 27/19) Pdc kW 1.99 2.18
      power input kW 0.20 0.20
      Seasonal efficiency (according to EN14825)-=-Cooling-=-D Condition (20°C - 27/19)-=-Eerd 10.17 10.67
    C Condition (25°C - 27/19) power input kW 0.23 0.31
      Pdc kW 1.89 2.37
      Seasonal efficiency (according to EN14825)-=-Cooling-=-C Condition (25°C - 27/19)-=-Eerd 8.07 7.73
    A Condition (35°C - 27/19) power input kW 0.93 1.53
      Pdc kW 3.40 5.00
      Seasonal efficiency (according to EN14825)-=-Cooling-=-A Condition (35°C - 27/19)-=-Eerd 3.66 3.27
    B Condition (30°C - 27/19) Pdc kW 2.51 3.69
      power input kW 0.44 0.72
      Seasonal efficiency (according to EN14825)-=-Cooling-=-B Condition (30°C - 27/19)-=-Eerd 5.77 5.14
  Heating (Average climate) Annual energy consumption kWh 1,039 1,600
    Pdesign kW 3.10 4.35
    Required back up heating cap at design conditions kW 0.59 0.73
    Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-Seasonal efficiency according to en14825 heating average climate scop a A+ A
    TBivalent Pdh (declared heating cap) kW 2.74 3.95
      Power input kW 1.21 1.88
      Tbiv (bivalent temperature) °C -7 -7
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TBivalent-=-Copd declared cop 2.27 2.10
    C Condition (7°C) Pdh (declared heating cap) kW 1.51 1.59
      Power input kW 0.27 0.33
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-C Condition (7°C)-=-Copd declared cop 5.65 4.87
    TOL Tol (temperature operating limit) °C -25 -25
      Pdh (declared heating cap) kW 1.43 1.94
      Power input kW 1.06 1.62
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TOL-=-Copd declared cop 1.35 1.20
    A Condition (-7°C) Pdh (declared heating cap) kW 2.73 3.95
      Power input kW 1.20 1.88
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-A Condition (-7°C)-=-Copd declared cop 2.27 2.10
    D Condition (12°C) Pdh (declared heating cap) kW 1.77 1.85
      Power input kW 0.26 0.30
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-D Condition (12°C)-=-Copd declared cop 6.75 6.07
    B Condition (2°C) Power input kW 0.37 0.59
      Pdh (declared heating cap) kW 1.67 2.40
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-B Condition (2°C)-=-Copd declared cop 4.57 4.05
Cooling capacity Nom. Btu/h 11,590 17,050
  Min. kW 1.4 1.7
  Nom. kcal/h 2,920 4,300
  Max. kW 4.0 5.8
  Min. kcal/h 1,200 1,460
  Min. Btu/h 4,770 5,790
  Nom. kW 3.40 5.00
  Max. Btu/h 13,640 19,770
  Max. kcal/h 3,440 4,990
Pck (Crankcase heater mode) W 0.0 0.0
Nominal efficiency Annual energy consumption kWh 475 (0.000) 785 (0.000)
  Energy labeling Directive Heating A B
  Nominal efficiency-=-Cop 3.58 3.18
Heating Heating-=-Heating cdh degradation heating 0.25 0.25
Heating capacity Min. Btu/h 4,430 5,450
  Nom. Btu/h 13,640 20,460
  Max. kcal/h 4,380 5,850
  Max. Btu/h 17,390 23,180
  Nom. kW 4.00 6.00
  Min. kW 1.3 1.6
  Nom. kcal/h 3,440 5,160
  Min. kcal/h 1,120 1,370
  Max. kW 5.1 6.8
Pto (Thermostat off) W 45.0 45.0
Power input Cooling Min. kW 0.410 0.580
    Nom. kW 0.950 1.570
    Max. kW 1.490 2.310
  Heating Max. kW 1.980 3.810
    Min. kW 0.270 0.330
    Nom. kW 1.010 1.790
Cold season included Yes Yes
Notes EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load