FHQ-B8 / RZQ-C

Product Features

  • Available as 20 and 25kW
  • Replace existing systems with R-32 technology without needing to replace the piping
  • Units optimized for seasonal efficiency give an indication on how efficient an air conditioner operates over an entire heating or cooling season.
  • Can easily be installed in both new and refurbishment projects
  • Guarantees operation in heating mode down to -15°C
  • Ideal for use in larger areas
  • Standard night quiet mode
  • Heat pumps are all-in-one heating & cooling solutions for residential & commercial applications. They extract thermal energy from the ambient air and are therefore more energy efficient and emit far less CO2 than comparable fossil fuel based boiler systems.
  • Maximum piping length up to 100m
  • Ideal for comfortable air flow in wide rooms thanks to Coanda effect: up to 100° discharge angle
  • Wide range of connectable indoor units
  • Seasonal efficiency, optimized for all seasons.
  • Maximum installation height difference up to 30m
  • Even rooms with ceilings up to 3.8m can be heated up or cooled down very easily without capacity loss
  • Can easily be mounted in corners and narrow spaces, as it only needs 30mm lateral service space

Benefits

  • Auto cooling-heating changeover

    Auto cooling-heating changeover

    Automatically selects heating or cooling mode to achieve the set temperature.

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Fan only

    Fan only

    The unit can be used as fan, blowing air without heating or cooling.

  • Fan speed steps

    Fan speed steps

    Allows to select up to the given number of fan speed.

  • Dry programme

    Dry programme

    Allows humidity levels to be reduced without variations in room temperature.

  • Air filter

    Air filter

    Removes airborne dust particles to ensure a steady supply of clean air.

  • Auto-restart

    Auto-restart

    The unit restarts automatically at the original settings after power failure.

  • Self diagnosis

    Self diagnosis

    Simplifies maintenance by indicating system faults or operating anomalies.

  • Drain pump kit

    Drain pump kit

    Facilitates condensation draining from the indoor unit.

  • Twin/triple/double twin application

    Twin/triple/double twin application

    2,3 or 4 indoor units can be connected to only a single outdoor unit even if they have different capacities. All indoor units operate within the same heating or cooling mode from one remote control.

  • Multi model application

    Multi model application

    Up to 5 indoor units can be connected to a single outdoor unit, even if they have different capacities. All indoor units can individually be operated within the same heating or cooling mode.

  • VRV for residential application

    VRV for residential application

    Up to 9 indoor units (even different capacities and up to 71 class) can be connected to a single outdoor unit. All indoor units can individually be operated within the same mode.

Documentation

Sorry, we could not find any documents.