FHQ-B8 / 3MXS-K

Product Features

  • Units optimized for seasonal efficiency give an indication on how efficient an air conditioner operates over an entire heating or cooling season.
  • Up to 3 indoor units can be connected to 1 multi outdoor unit; all indoor units are individually controllable and do not need to be installed in the same room or at the same time. They operate simultaneously within the same heating or cooling mode.
  • Can easily be installed in both new and refurbishment projects
  • Different types of indoor units can be connected: e.g. wall mounted, ceiling mounted cassette corner, concealed ceiling unit
  • Ideal for use in larger areas
  • Heat pumps are all-in-one heating & cooling solutions for residential & commercial applications. They extract thermal energy from the ambient air and are therefore more energy efficient and emit far less CO2 than comparable fossil fuel based boiler systems.
  • Ideal for comfortable air flow in wide rooms thanks to Coanda effect: up to 100° discharge angle
  • Energy saving during standby mode: reduces current consumption by about 80% when operating In standby. If no people are detected for more than 20 minutes, the system will automatically switch to the current-saving mode.
  • Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency
  • Outdoor units for multi model application
  • Seasonal efficiency, optimized for all seasons.
  • The use of inverter type outdoor units results in an air conditioning system with a high energy efficiency and very low sound level
  • Night quiet mode automatically reduces the operation sound of the outdoor unit by 3dBA during nighttime (multi outdoor units in cooling mode only)
  • Outdoor unit silent operation: "silent" button on the remote control lowers the operation sound of the outdoor unit by 3dBA to ensure a quiet environment for the neighbourhood.
  • Even rooms with ceilings up to 3.8m can be heated up or cooled down very easily without capacity loss
  • Anti-corrosion treated outdoor heat exchanger fin
  • Can easily be mounted in corners and narrow spaces, as it only needs 30mm lateral service space
  • Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Energy saving during standby mode

    Energy saving during standby mode

    Current consumption is reduced by about 80% when operating on standby.

  • Fan only

    Fan only

    The unit can be used as fan, blowing air without heating or cooling.

  • Auto cooling-heating changeover

    Auto cooling-heating changeover

    Automatically selects heating or cooling mode to achieve the set temperature.

  • Outdoor unit silent operation

    Outdoor unit silent operation

    "Silent" button on the remote control lowers the operation sound of the outdoor unit by 3dB(A) to ensure a quiet environment for the neighbourhood.

  • Night quiet mode

    Night quiet mode

    Reduces automatically the operation sound during nighttime of the outdoor unit by 3dB(A) by removing an outdoor unit jumper wire. (Multi outdoor units in cooling mode only).

  • Fan speed steps

    Fan speed steps

    Allows to select up to the given number of fan speed.

  • Dry programme

    Dry programme

    Allows humidity levels to be reduced without variations in room temperature.

  • Air filter

    Air filter

    Removes airborne dust particles to ensure a steady supply of clean air.

  • Auto-restart

    Auto-restart

    The unit restarts automatically at the original settings after power failure.

  • Self diagnosis

    Self diagnosis

    Simplifies maintenance by indicating system faults or operating anomalies.

  • Drain pump kit

    Drain pump kit

    Facilitates condensation draining from the indoor unit.

  • Twin/triple/double twin application

    Twin/triple/double twin application

    2,3 or 4 indoor units can be connected to only a single outdoor unit even if they have different capacities. All indoor units operate within the same heating or cooling mode from one remote control.

  • Multi model application

    Multi model application

    Up to 5 indoor units can be connected to a single outdoor unit, even if they have different capacities. All indoor units can individually be operated within the same heating or cooling mode.

  • VRV for residential application

    VRV for residential application

    Up to 9 indoor units (even different capacities and up to 71 class) can be connected to a single outdoor unit. All indoor units can individually be operated within the same mode.

Documentation

Sorry, we could not find any documents.