Specifications Table for FHA-A / RZQG-L9V1

FHA100AVEB / RZQG71L9V1B FHA71AVEB / RZQG71L9V1B FHA140AVEB / RZQG100L9V1B FHA100AVEB / RZQG100L9V1B FHA140AVEB / RZQG125L9V1B FHA125AVEB / RZQG125L9V1B FHA140AVEB / RZQG140L9V1B
Indoor unit   FHA71AVEB   FHA100AVEB   FHA125AVEB FHA140AVEB
Outdoor unit   RZQG71L9V1   RZQG100L9V1   RZQG125L9V1 RZQG140L9V1
Cooling capacity Nom. kW   6.80 (1)   9.50 (1)   12.0 (1) 13.4 (1)
Heating capacity Nom. kW   7.50 (2)   10.8 (2)   13.5 (2) 15.5 (2)
Power input Cooling Nom. kW   1.78 (3)   2.49 (3)   3.58 (3) 4.58 (3)
  Heating Nom. kW   1.82 (3)   2.61 (3)   3.48 (3) 4.27 (3)
Nominal efficiency EER   3.82 (3)   3.81 (3)   3.35 (3) 2.92 (3)
  COP   4.13 (3)   4.15 (3)   3.89 (3) 3.63 (3)
  Annual energy consumption kWh   890   1,245 (0.000)   1,790 (0.000)  
  Energy labeling Directive Cooling   A   A   A  
    Heating   A   A   A  
Space cooling Energy efficiency class   A++ A++ A++ A++ A+ A+  
  Capacity Pdesign kW 6.80 6.80 9.50 9.50 12.00 12.0 13.4
  SEER   6.86 6.86 6.11 6.11 6.01 6.01 6.22
  ηs,c %             246.0
  Annual energy consumption kWh/a 347 347 545 545 699 699 1,292
  A Condition (35°C - 27/19) Pdc kW 6.80 6.80 9.50 9.50 12.00 12.00 13.40
    EERd   3.82 3.82 4.13 4.13 3.52 3.52 2.92
    Power input kW 1.79 1.79 2.31 2.31 3.41 3.41 4.58
  B Condition (30°C - 27/19) Pdc kW 5.16 5.16 7.16 7.16 8.84 8.84 9.88
    EERd   5.03 5.03 4.49 4.49 4.51 4.51 4.96
    Power input kW 1.03 1.03 1.60 1.60 1.97 1.97 1.99
  C Condition (25°C - 27/19) Pdc kW 4.01 4.01 5.66 5.66 5.92 5.92 6.35
    EERd   9.44 9.44 7.87 7.87 7.41 7.41 7.23
    Power input kW 0.43 0.43 0.72 0.72 0.80 0.80 0.88
  D Condition (20°C - 27/19) Pdc kW 4.17 4.17 5.87 5.87 5.64 5.64 5.99
    EERd   12.6 12.57 10.1 10.13 9.60 9.60 10.61
    Power input kW 0.34 0.34 0.58 0.58 0.59 0.59 0.56
Space heating (Average climate) Energy efficiency class   A+ A+ A++ A++ A+ A+  
  Capacity Pdesign kW 7.60 7.60 11.30 11.3 14.13 14.1 11.6
  SCOP/A   4.32 4.32 4.61 4.61 4.23 4.23 4.22
  SCOPnet/A   4.34 4.34 4.64 4.64 4.25 4.25 4.22
  ηs,h %             165.9
  Pdh Heating capacity at -10° kW 6.740 7 9.720 10 12.51 13  
  Annual energy consumption kWh/a 2,463 2,463 3,432 3,432 4,677 4,677 3,851
  Required back up heating cap at design conditions kW 0.86 0.860 1.58 1.58 1.62 1.62 0.00
  TOL Tol (temperature operating limit) °C -15 -15 -15 -15 -15 -15 -10
    Pdh (declared heating cap) kW 6.76 6.76 9.23 9.23 12.52 12.52 11.61
    COPd (declared COP)   2.14 2.14 2.63 2.63 2.06 2.06 2.33
    Power input kW 3.16 3.16 3.51 3.51 6.08 6.08 4.99
  TBivalent Tbiv (bivalent temperature) °C -7 -7 -7 -7 -7 -7 -10
    Pdh (declared heating cap) kW 6.72 6.72 10.00 10.00 12.50 12.50 11.61
    COPd (declared COP)   2.97 2.97 3.62 3.62 2.52 2.52 2.33
    Power input kW 2.27 2.27 2.77 2.77 4.97 4.97 4.99
  A Condition (-7°C) Pdh (declared heating cap) kW 6.72 6.72 10.00 10.00 12.50 12.50 10.27
    COPd (declared COP)   2.97 2.97 3.62 3.62 2.52 2.52 2.77
    Power input kW 2.27 2.27 2.77 2.77 4.97 4.97 3.71
  B Condition (2°C) Pdh (declared heating cap) kW 4.76 4.76 6.52 6.52 7.61 7.61 6.25
    COPd (declared COP)   4.00 4.00 4.03 4.03 3.90 3.90 4.21
    Power input kW 1.19 1.19 1.62 1.62 1.96 1.96 1.49
  C Condition (7°C) Pdh (declared heating cap) kW 2.96 2.96 4.20 4.20 4.89 4.89 4.15
    COPd (declared COP)   6.61 6.61 6.56 6.56 6.56 6.56 5.33
    Power input kW 0.45 0.45 0.65 0.65 0.75 0.75 0.78
  D Condition (12°C) Pdh (declared heating cap) kW 3.37 3.37 4.80 4.80 5.36 5.36 4.82
    COPd (declared COP)   7.63 7.63 7.60 7.60 7.71 7.71 6.49
    Power input kW 0.45 0.45 0.64 0.64 0.70 0.70 0.74
Power consumption in other than active mode Off mode Cooling POFF kW   0.000   0.000   0.000 0.012
    Heating POFF kW   0.000   0.000   0.000 0.012
  Standby mode Cooling PSB kW   0.009   0.009   0.009 0.012
    Heating PSB kW   0.009   0.009   0.009 0.012
  Thermostat-off mode Cooling PTO kW   0.007   0.009   0.009 0.000
    Heating PTO kW   0.007   0.009   0.009 0.012
  Standby mode Cooling PSB W 9.1   9.0   9.0    
    Heating PSB W 9.1   9.0   9.0    
  Crankcase heater mode PCK W 0.0   0.0   0.0    
    POFF W 0.0   0.0   0.0    
Pto (Thermostat off) W 7.0   9.0   9.0    
Indication if the heater is equipped with a supplementary heater (pair application)             No
Supplementary heater (pair application) Back-up capacity Heating elbu kW             0.0
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25 0.25 0.25 0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25 0.25 0.25 0.25 0.25 0.25
Cooling function included Yes Yes Yes Yes Yes Yes Yes
Heating function included Yes Yes Yes Yes Yes Yes Yes
Average climate included Yes Yes Yes Yes Yes Yes Yes
Cold season included No No No No No No No
Warm season included No No No No No No No
Ecolabel logo No No No No No No No
Eurovent Sound power level outdoor Cooling Nom. dBA 64 64 66 66 67 67  
  Sound power level indoor Cooling Nom. dBA 60 55 64 60 64 62  
Power consumption in other than active mode Crankcase heater mode Cooling PCK kW   0.000   0.000   0.000 0.000
    Heating PCK kW   0.000   0.000   0.000 0.012
Notes   (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m   Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m   Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
    (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m   Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m   Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
    (3) - EER/COP according to Eurovent 2012, for use outside EU only   EER/COP according to Eurovent 2012, for use outside EU only   EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only