FHA50AVEB / RXS50L2V1B FHA60AVEB / RXS60L2V1B
Indoor unit FHA50AVEB FHA60AVEB
Outdoor unit RXS50L2V1B RXS60L2V1B
Cooling capacity Nom. kW 5.00 5.70
  Nom. Btu/h 17,060.7 19,449.2
  Nom. kcal/h 4,299.2 4,901.1
Heating capacity Nom. kW 6.00 7.20
  Nom. Btu/h 20,472.9 24,567.4
  Nom. kcal/h 5,159.1 6,190.9
Power input Cooling Nom. kW 1.53 1.72
  Heating Nom. kW 1.79 2.17
Nominal efficiency EER   3.27 3.31
  COP   3.35 3.32
  Annual energy consumption kWh 765 861
  Energy labeling Directive Cooling   A A
    Heating   C C
Space cooling Energy efficiency class   A+ A+
  Capacity Pdesign kW 5.00 5.70
  SEER   5.87 6.02
  Annual energy consumption kWh/a 298 332
  A Condition (35°C - 27/19) Pdc kW 5.00 5.70
    EERd   3.27 3.31
    Power input kW 1.53 1.72
  B Condition (30°C - 27/19) Pdc kW 3.69 4.20
    EERd   5.14 5.17
    Power input kW 0.72 0.81
  C Condition (25°C - 27/19) Pdc kW 2.37 2.70
    EERd   7.73 7.78
    Power input kW 0.31 0.35
  D Condition (20°C - 27/19) Pdc kW 2.18 2.41
    EERd   10.67 10.93
    Power input kW 0.20 0.22
Space heating (Average climate) Energy efficiency class   A A
  Capacity Pdesign kW 4.35 4.71
  SCOP/A   3.86 3.87
  SCOPnet/A   3.88 3.89
  Pdh Heating capacity at -10° kW 3.85 4.08
  Annual energy consumption kWh/a 1,578 1,705
  Required back up heating cap at design conditions kW 0.50 0.63
  TOL Tol (temperature operating limit) °C -15 -15
    Pdh (declared heating cap) kW 3.86 3.92
    COPd (declared COP)   1.86 1.84
    Power input kW 2.08 2.13
  TBivalent Tbiv (bivalent temperature) °C -7 -7
    Pdh (declared heating cap) kW 3.85 4.17
    COPd (declared COP)   2.24 2.31
    Power input kW 1.72 1.81
  A Condition (-7°C) Pdh (declared heating cap) kW 3.85 4.17
    COPd (declared COP)   2.24 2.31
    Power input kW 1.72 1.81
  B Condition (2°C) Pdh (declared heating cap) kW 2.33 2.54
    COPd (declared COP)   4.03 4.06
    Power input kW 0.58 0.63
  C Condition (7°C) Pdh (declared heating cap) kW 1.54 1.63
    COPd (declared COP)   4.85 4.71
    Power input kW 0.32 0.35
  D Condition (12°C) Pdh (declared heating cap) kW 1.80 1.74
    COPd (declared COP)   6.04 5.96
    Power input kW 0.30 0.29
Power consumption in other than active mode Standby mode Cooling PSB W 15.0 15.0
  Crankcase heater mode PCK W 0.0 0.0
  Off mode POFF W 15.0 15.0
Pto (Thermostat off) W 10.0 10.0
Cooling Cdc (Degradation cooling)   0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25
Cooling function included Yes Yes
Heating function included Yes Yes
Average climate included Yes Yes
Cold season included No No
Warm season included No No
Ecolabel logo No No
Eurovent Sound power level outdoor Cooling Nom. dBA 62 62
  Sound power level indoor Cooling Nom. dBA 54 54
  Piping length Cooling Measuring condition m 5.0 5.0
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data