Specifications Table for FHA-A / RXM-N

FHA50AVEB / RXM50N2V1B FHA60AVEB / RXM60N2V1B
Cooling capacity Nom. kW 5.00 5.70
Heating capacity Nom. kW 6.00 7.20
Nominal efficiency EER   3.21 3.29
  COP   3.35 3.32
  Annual energy consumption kWh 780 867
  Energy labeling Directive Cooling   A A
    Heating   C C
Space cooling Capacity Pdesign kW 5.00 5.70
  Energy efficiency class   A+ A+
  SEER   5.92 6.08
  Annual energy consumption kWh/a 295 328
Space heating (Average climate) Capacity Pdesign kW 4.35 4.71
  Energy efficiency class   A A
  SCOP/A   3.86 3.87
  Pdh Heating capacity at -10° kW 3.85  
  Annual energy consumption kWh/a 1,578 1,704
Notes (1) - See separate drawing for operation range (1) - See separate drawing for operation range
  (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data
  (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.