Specifications Table for FHA-A / RXM-M9

FHA35AVEB / RXM35M3V1B9 FHA50AVEB / RXM50M3V1B9 FHA60AVEB / RXM60M3V1B9
Cooling capacity Nom. kW 3.40 5.00 5.70
Heating capacity Nom. kW 4.00 6.00 7.20
Nominal efficiency EER   3.73 3.21 3.29
  COP   4.08 3.35 3.32
  Annual energy consumption kWh 456 780 867
  Energy labeling Directive Cooling   A B A
    Heating   A C C
Space cooling Energy efficiency class   A++ A+ A+
  Capacity Pdesign kW 3.40 5.00 5.70
  SEER   6.24 5.92 6.08
  Annual energy consumption kWh/a 191 295 328
Space heating (Average climate) Energy efficiency class   A+ A A
  Capacity Pdesign kW 3.10 4.35 4.71
  SCOP/A   4.43 3.86 3.87
  Annual energy consumption kWh/a 979 1,578 1,704
Notes (1) - See separate drawing for electrical data (1) - See separate drawing for operation range (1) - See separate drawing for operation range
  (2) - See separate drawing for operation range (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data
  (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.