Specifications Table for FHA-A(9) / RZAG-NY1

FHA71AVEB9 / RZAG71N7Y1B FHA100AVEB / RZAG71N7Y1B FHA140AVEB / RZAG100N7Y1B FHA100AVEB / RZAG100N7Y1B FHA125AVEB / RZAG125N7Y1B FHA140AVEB / RZAG140N7Y1B
Cooling capacity Nom. kW 6.80 (1) 6.80 (1) 9.50 (1) 9.50 (1) 12.1 (1) 13.4 (1)
Heating capacity Nom. kW 7.50 (2) 7.50 (2) 10.8 (2) 10.8 (2) 13.5 (2) 15.5 (2)
Space cooling Energy efficiency class   A++ A++ A++ A++    
  Capacity Pdesign kW 6.80 6.80 9.50 9.50 12.1 13.4
  SEER   7.11 6.69 7.35 6.42 7.14 6.42
  Annual energy consumption kWh/a 335 356 453 518 1,017 1,253
Space heating (Average climate) Energy efficiency class   A+ A+ A+ A++    
  Capacity Pdesign kW 4.70 4.70 7.80 7.80 9.52 9.52
  SCOP/A   4.32 4.26 4.50 4.61 4.20 4.30
  Annual energy consumption kWh/a 1,523 1,545 2,429 2,369 3,174 3,100
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.