FHA71AVEB9 / RZAG71M7Y1B FHA100AVEB / RZAG71M7Y1B FHA140AVEB / RZAG100M7Y1B FHA100AVEB / RZAG100M7Y1B FHA125AVEB / RZAG125M7Y1B FHA140AVEB / RZAG140M7Y1B
Cooling capacity Nom. kW 6.80 (1) 6.80 (1) 9.50 (1) 9.50 (1) 12.1 (1) 13.4 (1)
Heating capacity Nom. kW 7.50 (2) 7.50 (2) 10.8 (2) 10.8 (2) 13.5 (2) 15.5 (2)
Space cooling Energy efficiency class A++ A++ A++ A++    
  Capacity Pdesign kW 6.80 6.80 9.50 9.50 12.1 13.4
  SEER 7.11 6.69 8.24 6.42 8.22 6.42
  ηs,c %         326 254
  Annual energy consumption kWh/a 335 356 404 518 883 1,252
  A Condition (35°C - 27/19) Pdc kW 6.80 6.80 9.50 9.50 12.10 13.40
    EERd 4.14 4.28 4.85 4.86 4.11 2.98
    Power input kW 1.64 1.59 1.96 1.95 2.94 4.49
  B Condition (30°C - 27/19) Pdc kW 5.02 5.02 7.00 7.00 8.92 9.88
    EERd 6.08 5.91 6.74 4.83 6.48 5.08
    Power input kW 0.83 0.85 1.04 1.45 1.38 1.94
  C Condition (25°C - 27/19) Pdc kW 3.37 3.23 4.50 4.50 5.74 6.35
    EERd 9.25 8.41 10.04 7.82 9.53 7.28
    Power input kW 0.36 0.38 0.45 0.58 0.60 0.87
  D Condition (20°C - 27/19) Pdc kW 3.44 3.11 4.50 4.20 4.43 4.04
    EERd 11.02 9.77 14.11 9.91 13.71 10.96
    Power input kW 0.31 0.32 0.32 0.42 0.32 0.37
Space heating (Average climate) Energy efficiency class A+ A+ A++ A++    
  Capacity Pdesign kW 4.70 4.70 7.80 7.80 9.52 9.52
  SCOP/A 4.32 4.26 4.64 4.61 4.09 4.30
  SCOPnet/A 4.32 4.26 4.64 4.61 4.09 4.30
  ηs,h %         161 169
  Annual energy consumption kWh/a 1,523 1,545 2,353 2,369 3,259 3,100
  Required back up heating cap at design conditions kW 0.00 0.00 0.00 0.00 0.00 0.00
  TOL Tol (temperature operating limit) °C -10 -10 -10 -10 -10 -10
    Pdh (declared heating cap) kW 4.70 4.70 7.80 7.80 9.52 9.52
    COPd (declared COP) 2.40 2.56 2.47 2.28 1.72 2.00
    Power input kW 1.95 1.84 3.16 3.42 5.54 4.76
  TBivalent Tbiv (bivalent temperature) °C -10 -10 -10 -10 -10 -10
    Pdh (declared heating cap) kW 4.70 4.70 7.80 7.80 9.52 9.52
    COPd (declared COP) 2.40 2.56 2.47 2.28 1.72 2.00
    Power input kW 1.95 1.84 3.16 3.42 5.54 4.76
  A Condition (-7°C) Pdh (declared heating cap) kW 4.16 4.16 6.90 6.90 8.42 8.42
    COPd (declared COP) 2.78 2.91 2.47 2.81 2.20 2.44
    Power input kW 1.50 1.43 2.79 2.45 3.83 3.45
  B Condition (2°C) Pdh (declared heating cap) kW 2.53 2.53 4.20 4.20 5.12 5.13
    COPd (declared COP) 4.41 4.36 5.00 4.82 4.38 4.64
    Power input kW 0.57 0.58 0.84 0.87 1.17 1.11
  C Condition (7°C) Pdh (declared heating cap) kW 2.08 2.15 2.89 2.75 3.46 3.30
    COPd (declared COP) 5.55 5.27 5.75 5.58 5.21 5.17
    Power input kW 0.37 0.41 0.50 0.49 0.66 0.64
  D Condition (12°C) Pdh (declared heating cap) kW 2.51 2.54 3.44 3.20 4.06 3.42
    COPd (declared COP) 6.86 6.58 7.26 7.17 6.38 6.46
    Power input kW 0.37 0.39 0.47 0.45 0.64 0.53
Power consumption in other than active mode Crankcase heater mode Cooling PCK kW 0.000 0.00 0.00 0.000 0.000 0.000
    Heating PCK kW 0.000 0.00 0.00 0.000 0.000 0.000
  Off mode Cooling POFF kW 0.012 0.012 0.012 0.012 0.012 0.012
    Heating POFF kW 0.012 0.012 0.012 0.012 0.012 0.012
  Standby mode Cooling PSB kW 0.012 0.012 0.012 0.012 0.012 0.012
    Heating PSB kW 0.012 0.012 0.012 0.012 0.012 0.012
  Thermostat-off mode Cooling PTO kW 0.000 0.00 0.00 0.000 0.000 0.000
    Heating PTO kW 0.012 0.012 0.012 0.012 0.012 0.012
Indication if the heater is equipped with a supplementary heater (pair application)         No No
Supplementary heater (pair application) Back-up capacity Heating elbu kW         0.0 0.0
Cooling Cdc (Degradation cooling) 0.25 0.25 0.25 0.25 0.25 0.25
Heating Cdh (Degradation heating) 0.25 0.25 0.25 0.25 0.25 0.25
Cooling function included Yes Yes Yes Yes Yes Yes
Heating function included Yes Yes Yes Yes Yes Yes
Average climate included Yes Yes Yes Yes Yes Yes
Cold season included No No No No No No
Warm season included No No No No No No
Ecolabel logo No No No No No No
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB [Btu/hr/W] (1) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB [Btu/hr/W] (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range     (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data     (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data