Specifications Table for FFA-A9

FFA25A2VEB9 FFA35A2VEB9 FFA50A2VEB9 FFA60A2VEB9
Casing Material   Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate
Dimensions Unit Height mm 260 260 260 260
    Width mm 575 575 575 575
    Depth mm 575 575 575 575
Weight Unit kg 16.0 16.0 17.5 17.5
Fan Air flow rate Cooling High m³/min 9.0 10.0 12.7 14.5
      Low m³/min 6.5 6.5 8.6 9.5
    Heating High m³/min 9.0 10.0 12.7 14.5
      Low m³/min 6.5 6.5 8.6 9.5
Sound power level Cooling dBA 48.0 51.0 56.0 60.0
Sound pressure level Cooling High dBA 31.0 34.0 39.0 43.0
    Medium dBA 28.5 30.5 34.0 40.0
    Low dBA 25.0 25.0 27.0 32.0
  Heating High dBA 31.0 34.0 39.0 43.0
    Medium dBA 28.5 30.5 34.0 40.0
    Low dBA 25.0 25.0 27.0 32.0
Piping connections Liquid OD mm 6,35 6,35 6.35 6,35
  Gas OD mm 9.52 9.52 12.70 12.70
  Drain   VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26)
Decoration panel Model   BYFQ60C2W1W BYFQ60C2W1W BYFQ60C2W1W BYFQ60C2W1W
  Colour   White (N9.5) White (N9.5) White (N9.5) White (N9.5)
  Dimensions Height mm 46 46 46 46
    Width mm 620 620 620 620
    Depth mm 620 620 620 620
  Weight kg 2.8 2.8 2.8 2.8
Decoration panel 2 Model   BYFQ60C2W1S BYFQ60C2W1S BYFQ60C2W1S BYFQ60C2W1S
  Colour   SILVER SILVER SILVER SILVER
  Dimensions Height mm 46 46 46 46
    Width mm 620 620 620 620
    Depth mm 620 620 620 620
  Weight kg 2.8 2.8 2.8 2.8
Decoration panel 3 Model   BYFQ60B2W1 BYFQ60B2W1 BYFQ60B2W1 BYFQ60B2W1
  Colour   White (RAL9010) White (RAL9010) White (RAL9010) White (RAL9010)
  Dimensions Height mm 55 55 55 55
    Width mm 700 700 700 700
    Depth mm 700 700 700 700
  Weight kg 2.7 2.7 2.7 2.7
Decoration panel 4 Model   BYFQ60B3W1 BYFQ60B3W1 BYFQ60B3W1 BYFQ60B3W1
  Colour   WHITE (RAL9010) WHITE (RAL9010) WHITE (RAL9010) WHITE (RAL9010)
  Dimensions Height mm 55 55 55 55
    Width mm 700 700 700 700
    Depth mm 700 700 700 700
  Weight kg 2.7 2.7 2.7 2.7
Control systems Infrared remote control   BRC7EB530W (standard panel), BRC7F530W (white panel), BRC7F530S (grey panel) BRC7EB530W (standard panel), BRC7F530W (white panel), BRC7F530S (grey panel) BRC7EB530W (standard panel), BRC7F530W (white panel), BRC7F530S (grey panel) BRC7EB530W (standard panel), BRC7F530W (white panel), BRC7F530S (grey panel)
  Wired remote control   BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7
Standard Accessories Installation and operation manual 1 1 1 1
  Drain hose 1 1 1 1
  Hose band 1 1 1 1
  Washer for hanger bracket 8 8 8 8
  Screws 4 4 4 4
  Thermal insulation tube 2 2 2 2
  Sealing material 4 4 4 4
  Tie-wraps 7 7 7 7
Power supply Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240