Specifications Table for FFA-A9 / RXS-L

FFA50A2VEB9 / RXS50L2V1B FFA60A2VEB9 / RXS60L2V1B
Cooling capacity Nom. kW 5.00 5.70
Heating capacity Nom. kW 580.00 700.00
Nominal efficiency EER   3.21 3.02
  COP   349.00 341.00
  Annual energy consumption kWh 779 944
  Energy labeling Directive Cooling   A B
    Heating   A A
Space cooling Capacity Pdesign kW 5.00 5.70
  Energy efficiency class   A+ A+
  SEER   5.93 5.71
  Annual energy consumption kWh/a 295 349
Space heating (Average climate) Capacity Pdesign kW 3.84 3.96
  Energy efficiency class   A A+
  SCOP/A   3.90 4.04
  Pdh Heating capacity at -10° kW 3.50 3.66
  Annual energy consumption kWh/a 1,378 1,373
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data