FFA25A2VEB / RXM25M3V1B9 FFA35A2VEB / RXM35M3V1B9 FFA50A2VEB / RXM50M3V1B9 FFA60A2VEB / RXM60M3V1B9
Indoor unit FFA25A2VEB FFA35A2VEB FFA50A2VEB FFA60A2VEB
Outdoor unit RXM25M3V1B9 RXM35M3V1B9 RXM50M3V1B9 RXM60M3V1B9
Cooling capacity Nom. kW 2.50 3.40 5.00 5.70
  Nom. Btu/h 8,530 11,601 17,061 19,449.2
  Nom. kcal/h 2,150 2,923 4,299 4,901.1
Heating capacity Nom. kW 3.20 4.20 5.80 7.00
  Nom. Btu/h 10,919 14,331 19,790 23,885.0
  Nom. kcal/h 2,752 3,611 4,987 6,018.9
Power input Cooling Nom. kW 0.55 0.89 1.54 1.87
  Heating Nom. kW 0.82 1.20 1.66 2.05
Nominal efficiency EER   4.57 3.81 3.24 3.05
  COP   3.90 3.50 3.49 3.41
  Annual energy consumption kWh 273 446 771 934
  Energy labeling Directive Cooling   A A A B
    Heating   A B B B
Space cooling Energy efficiency class   A++ A++ A+ A+
  Capacity Pdesign kW 2.50 3.40 5.00 5.70
  SEER   6.17 6.38 5.98 5.76
  Annual energy consumption kWh/a 142 186 292 347
  A Condition (35°C - 27/19) Pdc kW 2.50 3.40 5.00 5.70
    EERd   4.57 3.81 3.24 3.05
    Power input kW 0.55 0.89 1.54 1.87
  B Condition (30°C - 27/19) Pdc kW 1.84 2.51 3.69 4.20
    EERd   6.60 5.79 5.38 5.34
    Power input kW 0.28 0.43 0.69 0.79
  C Condition (25°C - 27/19) Pdc kW 1.41 1.45 2.37 2.70
    EERd   9.11 9.13 7.85 7.24
    Power input kW 0.16 0.16 0.30 0.37
  D Condition (20°C - 27/19) Pdc kW 1.24 1.26 2.15 2.27
    EERd   11.95 11.99 10.67 9.66
    Power input kW 0.10 0.11 0.20 0.24
Space heating (Average climate) Energy efficiency class   A+ A+ A A+
  Capacity Pdesign kW 2.31 3.10 3.84 3.96
  SCOP/A   4.24 4.10 3.90 4.04
  SCOPnet/A   4.27 4.19 3.92 4.05
  Pdh Heating capacity at -10° kW 2.03 2.54 3.51 3.66
  Annual energy consumption kWh/a 762 1,058 1,377 1,372
  Required back up heating cap at design conditions kW 0.28 0.56 0.33 0.30
  TOL Tol (temperature operating limit) °C -15 -15 -15 -15
    Pdh (declared heating cap) kW 2.03 2.03 3.68 3.93
    COPd (declared COP)   2.23 2.10 1.99 2.05
    Power input kW 0.91 0.97 1.85 1.92
  TBivalent Tbiv (bivalent temperature) °C -7 -7 -7 -7
    Pdh (declared heating cap) kW 2.04 2.04 3.40 3.50
    COPd (declared COP)   3.00 2.89 2.62 2.84
    Power input kW 0.68 0.71 1.30 1.23
  A Condition (-7°C) Pdh (declared heating cap) kW 2.04 2.04 3.40 3.50
    COPd (declared COP)   3.00 2.89 2.62 2.84
    Power input kW 0.68 0.71 1.30 1.23
  B Condition (2°C) Pdh (declared heating cap) kW 1.24 1.24 2.09 2.14
    COPd (declared COP)   4.16 4.00 3.97 4.12
    Power input kW 0.30 0.31 0.53 0.52
  C Condition (7°C) Pdh (declared heating cap) kW 1.03 1.03 1.47 1.49
    COPd (declared COP)   5.57 5.37 4.81 4.74
    Power input kW 0.19 0.19 0.31 0.31
  D Condition (12°C) Pdh (declared heating cap) kW 1.21 1.21 1.71 1.74
    COPd (declared COP)   6.90 6.65 5.94 5.88
    Power input kW 0.18 0.18 0.29 0.30
Space heating (Warm climate) Energy efficiency class   A+++ A+++ A++ A++
  Capacity Pdesignh kW 1.24 1.24 2.09 2.14
  SCOP   5.29 5.10 4.78 4.74
  SCOPnet   5.37 5.18 4.82 4.78
  Annual energy consumption kWh/a 329 341 612 632
  Required back up heating cap at design conditions kW 0.00 0.00 0.00 0.00
  TOL Tol (temperature operating limit) °C -15 -15 -15 -15
    Pdh (declared heating cap) kW 2.03 2.03 3.68 3.93
    COPd (declared COP)   2.23 2.10 1.99 2.05
    Power input kW 0.91 0.97 1.85 1.91
  TBivalent Tbiv (bivalent temperature) °C 2 2 2 2
    Pdh (declared heating cap) kW 1.24 1.24 2.09 2.14
    COPd (declared COP)   4.16 4.00 3.97 4.12
    Power input kW 0.30 0.31 0.53 0.52
  B Condition (2°C) Pdh (declared heating cap) kW 1.24 1.24 2.09 2.14
    COPd (declared COP)   4.16 4.00 3.97 4.12
    Power input kW 0.30 0.31 0.53 0.52
  C Condition (7°C) Pdh (declared heating cap) kW 1.03 1.03 1.47 1.49
    COPd (declared COP)   5.57 5.37 4.81 4.74
    Power input kW 0.19 0.19 0.31 0.31
  D Condition (12°C) Pdh (declared heating cap) kW 1.21 1.21 1.71 1.74
    COPd (declared COP)   6.90 6.65 5.94 5.88
    Power input kW 0.18 0.18 0.29 0.30
Power consumption in other than active mode Off mode Cooling POFF kW 14.0 14.0    
    Heating POFF kW 14.0 14.0    
  Standby mode Cooling PSB kW 14.0 14.0 15.0 15
    Heating PSB kW 14.0 14.0 15.0 15
  Thermostat-off mode Cooling PTO kW 7.0 7.0 7.0 7
    Heating PTO kW 7.0 7.0 7.0 7
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25 0.25 0.25
Cooling function included Yes Yes Yes Yes
Heating function included Yes Yes Yes Yes
Average climate included Yes Yes Yes Yes
Cold season included No No No No
Warm season included Yes Yes Yes Yes
Ecolabel logo No No No No
Eurovent Sound power level outdoor Cooling Nom. dBA 59 61 62 63
  Sound power level indoor Cooling Nom. dBA 48 51 56 60
  Piping length Cooling Measuring condition m 5.0 5.0 5.0 5
Notes (1) - See separate drawing for electrical data (1) - See separate drawing for electrical data (1) - See separate drawing for operation range (1) - See separate drawing for operation range
  (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data
  (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.